Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N5182B-503

-N5182B-503-0

MXG X-Series RF Vector Signal Generator / 9 kHz to 3 GHz

Keysight N5182B-503 9 kHz to 3 GHz
Actual instrument
Keysight N5182B-503 9 kHz to 3 GHz
Actual instrument
Keysight N5182B-503 9 kHz to 3 GHz
Actual instrument
Keysight N5182B-503 9 kHz to 3 GHz
Actual instrument
Keysight N5182B-503 9 kHz to 3 GHz
Actual instrument
Keysight N5182B-503 9 kHz to 3 GHz
Actual instrument
Keysight N5182B-503 9 kHz to 3 GHz
Actual instrument
Keysight N5182B-503 9 kHz to 3 GHz
Actual instrument
Keysight N5182B-503 9 kHz to 3 GHz
Actual instrument
Keysight N5182B-503 9 kHz to 3 GHz
Actual instrument
Keysight N5182B-503 9 kHz to 3 GHz
Actual instrument
Keysight N5182B-503 9 kHz to 3 GHz
Actual instrument
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz

From USD*25,172.55New Price 38,727.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online25,172.55
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

On the path to better performance, the pure and precise MXG X-Series signal generators are fine-tuned to be your “golden transmitter” in R&D. Whether you’re pushing for a linear RF chain or an optimized link budget, the analog and vector MXG models deliver the performance and capabilities you need: phase noise, ACPR, channel coding, and more.

  • Take your designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
  • Drive power amplifiers & characterize nonlinear behavior with industry-leading ACPR & output power
  • Test wideband devices with factory-equalized 160 MHz RF bandwidth
  • Reduce the time spent on signal creation with Signal Studio software, including LTE, WLAN & GNSS
  • Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance



Key Documents

Configuration & Options
Installed Options
Frequency range, 9 kHz to 3 GHzCore
656
ARB baseband generator (80 MHz RF bandwidth, 32 MSa)
Installed
UNV
Enhanced dynamic range
Installed
UNZ
Fast switching
Installed
Get a Custom Quote
‹ Back to results