Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N5173B-540

-N5173B-540-0

EXG X-Series Microwave Analog Signal Generator / 9 kHz to 40 GHz

Keysight N5173B-540 9 kHz to 40 GHz
Keysight N5173B-540 9 kHz to 40 GHz
Keysight N5173B-540 9 kHz to 40 GHz
Keysight N5173B-540 9 kHz to 40 GHz
Keysight N5173B-540 9 kHz to 40 GHz
Keysight N5173B-540 9 kHz to 40 GHz
Keysight N5173B-540 9 kHz to 40 GHz
Keysight N5173B-540 9 kHz to 40 GHz
Keysight N5173B-540 9 kHz to 40 GHz
Keysight N5173B-540 9 kHz to 40 GHz
  • Keysight N5173B-540 9 kHz to 40 GHz
  • Keysight N5173B-540 9 kHz to 40 GHz
  • Keysight N5173B-540 9 kHz to 40 GHz
  • Keysight N5173B-540 9 kHz to 40 GHz
  • Keysight N5173B-540 9 kHz to 40 GHz
  • Keysight N5173B-540 9 kHz to 40 GHz
  • Keysight N5173B-540 9 kHz to 40 GHz
  • Keysight N5173B-540 9 kHz to 40 GHz
  • Keysight N5173B-540 9 kHz to 40 GHz
  • Keysight N5173B-540 9 kHz to 40 GHz

Discount from* 25 % New Price 41,463.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Balance budget & performance to address parametric testing of microwave components & receivers
  • Perform LO up conversion for microwave backhaul links or CW blocking for receiver testing
  • Maximize test throughput with 600-µs frequency switching
  • Characterize microwave filters & amplifiers with the best combination of output power, low harmonics & full step attenuation
  • Use as a high-stability system reference: the standard high-performance OCXO has an aging rate of 5x10-10 parts/day



Key Documents

Configuration & Options
Installed Options
Frequency range, 9 kHz to 40 GHzCore
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
006   From USD* 1,189.50
Instrument security and removable memory card
Add
1E1   From USD* 3,087.50
Step attenuator, 115 dB
Add
1EA   From USD* 3,857.75
High output power
Add
1ER   From USD* 425.10
Flexible reference input (1-50 MHz)
Add
303   From USD* 1,233.70
Multifunction generator
Add
A6J   From USD* 1,014.00
ANSI Z540-1-1994 Calibration
Add
N5180320B   From USD* 1,650.59
Pulse train generator
Add
SD0   From USD* 695.50
No internal non-volatile memory
Add
UNT   From USD* 2,572.05
AM, FM phase modulation
Add
UNW   From USD* 3,727.10
Narrow pulse modulation
Add
UNZ   From USD* 2,523.30
Fast frequency switching
Add
UW2   From USD* 3,656.25
Narrow pulse modulation up to 31.8 GHz
Add
UZ2   From USD* 2,523.30
Fast frequency switching greater than 1.15 ms and +/-0.05 percent of final frequency
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results