Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight M8195A

-M8195A-0

Arbitrary Waveform Generator / 65 GSa/s

Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
  • Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
  • Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
  • Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
  • Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
  • Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
  • Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
  • Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
  • Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
  • Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
  • Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
  • Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s
  • Keysight M8195A Arbitrary Waveform Generator / 65 GSa/s

Discount from* 25 % New Price 4,194.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Functionality

  • Sample rate up to 65 GSa/s
  • High channel density: 1, 2 or 4 channels per module, synchronization of up to 16 channels on 4 modules with the M8197A multi-channel synchronization module
  • Built-in frequency and phase response calibration
  • Embedded DSP enables real-time waveform and impairment generation
  • (in conjunction with the 81195A optical modulation generator software)

Performance

  • 25 GHz analog bandwidth, 2 GSa of memory per AXIe module, expandable to 16 GSa
  • 16GSa Extended memory capable of generate PRBS7, PRBS10, PRBS11, PRBS15 up to PRBS31
  • (Long PRBS pattern will require considerable time in order to calculate and load into AWG’s waveform memory)
  • Up to 1 Vpp(se) or 2 Vpp(diff.) output amplitude
  • Up to 32 GBaud signals and beyond

Pre-configurations, consisting of

  • M8195A arbitrary waveform generato (AWG)
  • AXIe chassis
  • Embedded controller or external PC connectivity
  • Multi-functions with M8070A System Software for M8000 Series BER Test Solutions

Key Applications

As devices and interfaces become faster and more complex, the M8195A AWG gives you the versatility to create the signals you need for digital applications, optical and electrical communication, advanced research, wideband radar and satcom.

  • Coherent optical– a single M8195A module can generate 2 independent I/Q baseband signals (dual polarization = 4 channels) at up to 32 GBaud and beyond
  • Multi-level / Multi-channel digital signals - generate NRZ, PAM4, PAM8, DMT, etc. signals at up to 32 GBaud. In addition, protocols such as HDMITM, C-PHYTMand D-PHYTM are supported. Embed/De-embed channels, add Jitter, ISI, noise and other distortions
  • Physics, chemistry and electronics research – generate any mathematically defined arbitrary waveforms, ultra-short yet precise pulses and extremely wideband chirps
  • Wideband RF/µW -generate extremely wideband RF signals with an instantaneous bandwidth of DC to 25 GHz for aerospace/defense/communication applications
  • Random interference (RI) source to application, requires M8070A

The Keysight M8195A arbitrary waveform generator (AWG) provides up to 65 GSa/s, 25 GHz bandwidth, 8 bits vertical resolution, and up to 4 channels in a 1-slot AXIe module - simultaneously.
As devices and interfaces become faster and more complex, the M8195A AWG gives you the versatility to create the signals you need for digital applications, advanced research, wideband radar, satcom, and optical communications.

Advanced 3-level sequencing allows even longer signal scenarios. An external dynamic control is available for the case of a M8197A module synchronizing several M8195A modules.

The M8195A AWG features a trigger input with a delay accuracy of ±20 ps in conjunction with a M8197A multi-channel synchronization module.

In conjunction with the N5990A software option 151 & 153 the M8195A provides a sink test solution for HDMI and MHL.

The M8195A AWG can also be controlled by the M8070A Bit Error Ratio Test system software with the M8085A software plug-in to create MIPI C-PHY™ and D-PHY™ standard conformant test signals.

The M8195A AWG combined with the 81195A optical modulation generator software introduces an innovative real-time approach which speeds up your test by a factor of up to 100.
It allows signal and impairment generation in real time. FIR filters and other DSP functions are used for pulse-shaping and changing optical stress conditions such as polarization mode dispersion (PMD) or phase noise.

Go where you have never been able to test before: with real-time mode, sequencing and deep memory - explore your possibilities.




Key Documents

Configuration & Options
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
001   From USD* 69,823.80
Arbitrary Waveform Generator, 1 Channel, 65 GSa/s
Add
002   From USD* 77,173.80
Arbitrary Waveform Generator, 2 Channels, 65 GSa/s
Add
004   From USD* 117,598.20
Arbitrary Waveform Generator, 4 Channels, 65 GSa/s
Add
16G   From USD* 14,059.80
Upgrade to 16 GSa Memory
Add
BU1   From USD* 16,116.60
Bundle consisting of one M9505A 5-slot AXIe Chassis with USB Option and one M9537A AXIe Embedded PC Controller
Add
BU2   From USD* 6,543.60
Bundle consisting of one M9502A 2-slot AXIe Chassis with USB Option
Add
BU3   From USD* 14,206.20
Bundle consisting of one M9502A 2-slot AXIe Chassis with USB Option and one M9537A AXIe Embedded PC Controller
Add
FSW   From USD* 3,518.40
Fast Switching
Add
N6171A   From USD* 0.00
MATLAB Software
Add
SEQ   From USD* 3,518.40
Sequencer
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results