Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M8195A-001

-M8195A-001-0

Arbitrary Waveform Generator / 65 GSa/s / 1 Channel

Keysight M8195A-001 1 Channel
Keysight M8195A-001 1 Channel
Keysight M8195A-001 1 Channel
Keysight M8195A-001 1 Channel
Keysight M8195A-001 1 Channel
Keysight M8195A-001 1 Channel
Keysight M8195A-001 1 Channel
Keysight M8195A-001 1 Channel
Keysight M8195A-001 1 Channel
Keysight M8195A-001 1 Channel
Keysight M8195A-001 1 Channel
Keysight M8195A-001 1 Channel
  • Keysight M8195A-001 1 Channel
  • Keysight M8195A-001 1 Channel
  • Keysight M8195A-001 1 Channel
  • Keysight M8195A-001 1 Channel
  • Keysight M8195A-001 1 Channel
  • Keysight M8195A-001 1 Channel
  • Keysight M8195A-001 1 Channel
  • Keysight M8195A-001 1 Channel
  • Keysight M8195A-001 1 Channel
  • Keysight M8195A-001 1 Channel
  • Keysight M8195A-001 1 Channel
  • Keysight M8195A-001 1 Channel

Discount from* 15 % New Price 134,139.00 USD*

Request a quote

Back
Keysight M8195A-001 1 Channel
Keysight Premium Used
Keysight M8195A-001
Arbitrary Waveform Generator / 65 GSa/s / 1 Channel
Configuration: No customization available
Shipping:Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight M8195A-001 Data sheetKeysight M8195A-001 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2100617

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Functionality

  • Sample rate up to 65 GSa/s
  • High channel density: 1, 2 or 4 channels per module, synchronization of up to 16 channels on 4 modules with the M8197A multi-channel synchronization module
  • Built-in frequency and phase response calibration
  • Embedded DSP enables real-time waveform and impairment generation
  • (in conjunction with the 81195A optical modulation generator software)

Performance

  • 25 GHz analog bandwidth, 2 GSa of memory per AXIe module, expandable to 16 GSa
  • 16GSa Extended memory capable of generate PRBS7, PRBS10, PRBS11, PRBS15 up to PRBS31
  • (Long PRBS pattern will require considerable time in order to calculate and load into AWG’s waveform memory)
  • Up to 1 Vpp(se) or 2 Vpp(diff.) output amplitude
  • Up to 32 GBaud signals and beyond

Pre-configurations, consisting of

  • M8195A arbitrary waveform generato (AWG)
  • AXIe chassis
  • Embedded controller or external PC connectivity
  • Multi-functions with M8070A System Software for M8000 Series BER Test Solutions

Key Applications

As devices and interfaces become faster and more complex, the M8195A AWG gives you the versatility to create the signals you need for digital applications, optical and electrical communication, advanced research, wideband radar and satcom.

  • Coherent optical– a single M8195A module can generate 2 independent I/Q baseband signals (dual polarization = 4 channels) at up to 32 GBaud and beyond
  • Multi-level / Multi-channel digital signals - generate NRZ, PAM4, PAM8, DMT, etc. signals at up to 32 GBaud. In addition, protocols such as HDMITM, C-PHYTMand D-PHYTM are supported. Embed/De-embed channels, add Jitter, ISI, noise and other distortions
  • Physics, chemistry and electronics research – generate any mathematically defined arbitrary waveforms, ultra-short yet precise pulses and extremely wideband chirps
  • Wideband RF/µW -generate extremely wideband RF signals with an instantaneous bandwidth of DC to 25 GHz for aerospace/defense/communication applications
  • Random interference (RI) source to application, requires M8070A

The Keysight M8195A arbitrary waveform generator (AWG) provides up to 65 GSa/s, 25 GHz bandwidth, 8 bits vertical resolution, and up to 4 channels in a 1-slot AXIe module - simultaneously.
As devices and interfaces become faster and more complex, the M8195A AWG gives you the versatility to create the signals you need for digital applications, advanced research, wideband radar, satcom, and optical communications.

Advanced 3-level sequencing allows even longer signal scenarios. An external dynamic control is available for the case of a M8197A module synchronizing several M8195A modules.

The M8195A AWG features a trigger input with a delay accuracy of ±20 ps in conjunction with a M8197A multi-channel synchronization module.

In conjunction with the N5990A software option 151 & 153 the M8195A provides a sink test solution for HDMI and MHL.

The M8195A AWG can also be controlled by the M8070A Bit Error Ratio Test system software with the M8085A software plug-in to create MIPI C-PHY™ and D-PHY™ standard conformant test signals.

The M8195A AWG combined with the 81195A optical modulation generator software introduces an innovative real-time approach which speeds up your test by a factor of up to 100.
It allows signal and impairment generation in real time. FIR filters and other DSP functions are used for pulse-shaping and changing optical stress conditions such as polarization mode dispersion (PMD) or phase noise.

Go where you have never been able to test before: with real-time mode, sequencing and deep memory - explore your possibilities.

See downloads for more details
Addable Options
(not installed)
001Arbitrary Waveform Generator, 1 Channel, 65 GSa/s
002Arbitrary Waveform Generator, 2 Channels, 65 GSa/s
004Arbitrary Waveform Generator, 4 Channels, 65 GSa/s
16GUpgrade to 16 GSa Memory
1A7Calibration + Uncertainties + Guardbanding (Not Accredited)
BU1Bundle consisting of one M9505A 5-slot AXIe Chassis with USB Option and one M9537A AXIe Embedded PC Controller
BU2Bundle consisting of one M9502A 2-slot AXIe Chassis with USB Option
BU3Bundle consisting of one M9502A 2-slot AXIe Chassis with USB Option and one M9537A AXIe Embedded PC Controller
FSWFast Switching
N6171AMATLAB Software
SCDStandard Calibration Document
SEQSequencer
Z54Calibration Certificate for Z540

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results

FAQs

What is a signal?

A signal is what is produced by a signal generator when testing electronic equipment. The signal can be a basic sine wave, a pulse or a modulation signal. The signals that are produced are used to test, troubleshoot and design electronic equipment.

What is a signal generator, and what is it used for?

A signal generator is an electronic testing instrument that creates repeating or non-repeating electric waves of different shapes and amplitudes. A signal generator gives clear and concise feedback about the product's performance. Signal generators are used in many different fields, but they are most important in the fields of electronics and radio communications. Engineers use this tool to test their own electronic equipment, as well as to design new equipment for other companies.

For example, a signal generator is typically on an oscilloscope. It is used to produce a sine wave (smooth curve) that can be used to test electrical signals. Learn more about oscilloscopes here.

Other types of signal generators include:

  • arbitrary waveform generator
  • audio signal generator
  • function generator
  • pulse generator
  • RF signal generator
  • vector signal generator

Each type provides different kinds of signals. For example, some provide radio frequency and audio, while others provide waveform or just pulses.

For a full list of Keysight signal generators, please visit our product listing page.

Why should I buy a Keysight signal generator?

A Keysight signal generator is a valuable addition to any test system because it provides the accuracy, performance, and insights you need to streamline your design or repair process. We are known for producing quality instruments in the industry, be it in digital RF processing, satellite communications, radar sensing and tracking, wireless communications or wireless & mobile test equipment.

We want you to find the signal source that's right for your needs. We have a variety of signal generators for you to choose from. They range in frequency, but they all perform well and are easy-to-use whether it's your first time using one or not.

When would I need a vector signal generator?

The vector signal generator is a type of signal generator that generates radio frequency signals with complex modulation formats. When a radio signal modulates, it changes either the amplitude or the frequency of the carrier wave.

Vector signal generators are used when testing different modern data communications systems. They are often used to check Wi-Fi, 4G/5G, and other connectivity solutions that use advanced waveforms.

Signal generator vs waveform generator

There are two types of machines for creating signals. One is called a signal generator and the other is called a waveform generator. A signal generator is an electronic test instrument that generates either repeating or non-repeating waveforms.

A waveform generator creates a wave. It is a type of signal generator that creates very sophisticated waveforms that can be specified by the user. These waveforms can be almost any shape and can be entered in a variety of ways.

Signal generator vs function generator

The function generator is a type of signal generator that is used to generate simple repetitive waveforms. Typically this type of signal generator will produce waveforms such as sine waves, sawtooth waveforms, square and triangular waveforms. Please refer to Basic Oscilloscope Fundamentals for more information on waveforms.

Digital signal processing techniques may be used to generate the waveforms digitally, then convert them from digital into analog format. This is especially true when you only require the waveforms to be at lower frequencies. However, higher frequency versions can be obtained.

Signal generator vs oscilloscope

An oscilloscope “scopes out” or monitors a given signal applied on its input. It displays the signal as voltage vs time. A signal generator can be used to generate a signal with specific characteristics to test devices.

To see the full list of oscilloscopes we carry, visit our product listing page.

A signal generator and an oscilloscope together form a tool that could, for example, diagnose an amplifier. The oscilloscope could then perform basic math on both the input and output to calculate, for example, changes in gain or linearity over a given range of parameters.

Keysight offers two standards of used equipment: Keysight Premium Used and Keysight Used. Keysight Premium Used instruments are fully refurbished to factory new condition, with the same warranty as new ones. Keysight Used equipment is tested and working with the cosmetic appearance described in each product listing.

What are EXG signal generators?

The abbreviation "EXG" stands for "exciter." An exciter is a signal generator that creates a signal and then applies it to an RF power amplifier to generate the final transmitted radiofrequency. The exciter is employed in digital systems as part of waveform generation.

EXG signal generators provide the signals you will need for basic parameter testing of components. It is a tool used to test equipment such as computers which allows users to see how the equipment will work in a variety of situations.

The EXG signal generator allows you to customize microwave components, such as filters and amplifiers, with additional features including full step attenuation. It also maximizes test margins on the production line with leading Adjacent Channel Power Ratio (ACPR).