- Savings of up to 90%
- Fully Working
- Calibrated or Tested
- 30-Day Warranty
- No Customization
- Shipping to limited countries
Keysight M3300A-C48
PXIe AWG and Digitizer Combination / 500 MSa/s/16 Bits & 100 MSa/s/14 Bits / 4 + 8 Channels
From USD*8,745.00New Price 29,150.00 USD*
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping: Worldwide (excluding EU/CH/NO/TR) | |
Support: 30 days, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight representative | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact Oli with any questions regarding your purchase. | Contact me |
Key Features
Functionality
- 2 slot PXIe card providing 2/4 channel AWG and 4/8 channel digitizer with shared FPGA
- AWG: 500 MSa/s, 16 bit, 200 MHz bandwidth - includes function generation (sinusoidal, triangular, square, DC) and phase, frequency and amplitude modulation capability
- Digitizer: 100 MSa/s, 14 bit, 100 MHz bandwidth - includes advanced data acquisition system with flexible triggering and programmable cycles and data bursts
Performance characteristics
- Up to 2 GB of onboard RAM (~1 GSa)
- Less than 400 ns input to output latency
- Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) provides real-time sequencing, inter-module synchronization and real-time decision making. (M3300A, Option HV1 required)
- Graphical FPGA Design Environment (M3602A) enables easy customization of the M3300A by the non-FPGA programmer. (M3300A, Option PF1 required)
Applications
- High-performance control and scientific research
- Medical imaging
- Electronic test
- Communications
The M3300A PXIe AWG/Digitizer is ideal for control, testing and prototyping in experimental Physics, communications, or medical imaging applications. The shared FPGA enables less than 400 ns latency between input to output. The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including Experimental Physics, Quantum Computing and Quantum Optics research, ATE and other applications requiring multi-channel coherent signals.
Key Documents
Keysight M3300A-C48 Data sheet
Keysight M3300A-C48 User Manual
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.