Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E8267D-544

-E8267D-544-0

PSG Vector Signal Generator / 250 kHz to 44 GHz

Keysight E8267D-544 250 kHz to 44 GHz
Keysight E8267D-544 250 kHz to 44 GHz
Keysight E8267D-544 250 kHz to 44 GHz
Keysight E8267D-544 250 kHz to 44 GHz
Keysight E8267D-544 250 kHz to 44 GHz
Keysight E8267D-544 250 kHz to 44 GHz
Keysight E8267D-544 250 kHz to 44 GHz
Keysight E8267D-544 250 kHz to 44 GHz
Keysight E8267D-544 250 kHz to 44 GHz
Keysight E8267D-544 250 kHz to 44 GHz
  • Keysight E8267D-544 250 kHz to 44 GHz
  • Keysight E8267D-544 250 kHz to 44 GHz
  • Keysight E8267D-544 250 kHz to 44 GHz
  • Keysight E8267D-544 250 kHz to 44 GHz
  • Keysight E8267D-544 250 kHz to 44 GHz
  • Keysight E8267D-544 250 kHz to 44 GHz
  • Keysight E8267D-544 250 kHz to 44 GHz
  • Keysight E8267D-544 250 kHz to 44 GHz
  • Keysight E8267D-544 250 kHz to 44 GHz
  • Keysight E8267D-544 250 kHz to 44 GHz

From USD*124,145.45New Price 190,993.00 USD*

Need a Quote? Request Quote
Shipping:Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

QuestionDo you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

  • Test advanced receivers with realistic wideband radar, EW and Satcom waveforms with metrology-grade performance and versatile capabilities
  • Reduce the time you spend creating complex signals with Signal Studio software: pulse building, noise power ratio (NPR), multi-tone signals, wireless & more
  • Master your most complex signal requirements with the industry’s best SSB phase noise: 143 dBc/Hz at 1 GHz (10 kHz offset)

Specifications

  • Frequency Switching: < 16 ms
  • Harmonics @1 GHz: = -28 to = -55 dBc
  • Non-Harmonics @1 GHz: = 50 to = -80 dBc
  • Output Power @1 GHz: -130 dBm to +21 dBm
  • Phase Noise @1 GHz: (20 kHz offset) -143 dBc/Hz
  • IQ Modulation BW Internal/External: 80 MHz to 4 GHz



Key Documents

Configuration & Options
Installed Options
Frequency range from 250 kHz to 44 GHzCore
1EH
Improved harmonics below 2 GHz
Installed
544
Frequency range from 250 kHz to 44 GHz
Installed
602
Internal baseband generator, 64 MSa memory
Installed
H44
Frequency range from 250 kHz to 43.5 GHz (requires option 544)
Installed
HBQ
Band limited Wideband Differential External I/Q Inputs
Installed
HNS
Narrow pulse modulation to 31.8 GHz
Installed
UNX
Ultra-low phase noise
Installed
Addable Options
Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
003   From USD* 1,716.65
PSG digital output connectivity with N5102A
Add
004   From USD* 6,438.90
PSG digital input connectivity with N5102A
Add
005   From USD* 325.00
Internal hard drive 6 GB
Add
007   From USD* 6,236.10
Analog ramp sweep
Add
009   From USD* 2,834.65
Removable flash memory
Add
015   From USD* 9,750.00
Wideband external I/Q inputs
Add
016   From USD* 10,295.35
Wideband differential external I/Q inputs
Add
1CM   From USD* 58.09
Rackmount flange kit
Add
1CN   From USD* 81.25
Front handle kit
Add
1CP   From USD* 118.30
Rackmount flange with front handle kit
Add
1ED   From USD* 1,265.55
Type-N (f) RF output connector
Add
1EH   From USD* 3,790.15
Improved harmonics below 2 GHz
Add
403   From USD* 7,138.95
Calibrated AWGN, fixed perpetual license
Add
409   From USD* 8,041.80
GPS single satellite personality, fixed perpetual license
Add
423   From USD* 4,241.90
Scenario generator for MS-GPS, fixed perpetual license
Add
602   From USD* 10,145.85
Internal baseband generator, 64 MSa memory
Add
A6J   From USD* 1,368.90
Add
N6171A-M01   From USD* 2,694.25
MATLAB-Basic Package, individual license - node-locked
Add
N6171A-M02   From USD* 5,816.20
MATLAB-Standard Package, individual license - node-locked
Add
N6171A-M03   From USD* 5,363.15
MATLAB-Advanced Package, individual license - node-locked
Add
N7600EMBC   From USD* 7,823.11
Signal Studio for W-CDMA/HSPA+, waveform playback
Add
N7601EMBC   From USD* 6,258.49
Signal Studio for cdma2000/1xEV-DO, waveform playback
Add
N7602EMBC   From USD* 6,258.49
Signal Studio for GSM/EDGE/Evo, waveform playback
Add
N7606EMBC   From USD* 6,572.02
Signal Studio for Bluetooth, waveform playback
Add
N7607EMBC   From USD* 6,572.02
Signal Studio for DFS Radar Profiles, waveform playback
Add
N7608EMBC   From USD* 8,214.28
Signal Studio Pro for Custom Modulation, waveform playback
Add
N7609EMBC   From USD* 14,786.30
Signal Studio for Global Navigation Satellite System (GNSS), waveform playback
Add
N7610EMBC   From USD* 6,572.02
Signal Studio for IoT, waveform playback
Add
N7611EMBC   From USD* 8,214.10
Signal Studio for broadcast radio, waveform playback
Add
N7612EMBC   From USD* 6,258.49
Signal Studio for TD-SCDMA/HSPA, waveform playback
Add
N7614EMBC   From USD* 6,572.02
Signal Studio for power amplifier test, waveform playback
Add
N7615EMBC   From USD* 6,571.81
Signal Studio for mobile WiMAX, waveform playback
Add
N7617EMBC   From USD* 12,321.79
Signal Studio for WLAN 802.11, waveform playback
Add
N7620B-2FP   From USD* 0.00
Connect to E8267D PSG, fixed perpetual license
Add
N7620B-EFP   From USD* 14,079.00
Basic pulse building - pulse patterns, fixed perpetual license
Add
N7620B-QFP   From USD* 5,775.25
Advanced pulse building - antenna and PRI, fixed perpetual license
Add
N7621B-2FP   From USD* 0.00
Connect to E8267D PSG, fixed perpetual license
Add
N7621B-EFP   From USD* 11,850.80
Enhanced Multitone, fixed perpetual license
Add
N7621B-FFP   From USD* 5,925.40
Noise Power Ratio (NPR), fixed perpetual license
Add
N7623EMBC   From USD* 8,214.28
Signal Studio for digital video, waveform playback
Add
N7624EMBC   From USD* 10,267.66
Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback
Add
N7625EMBC   From USD* 10,267.66
Signal Studio for LTE/LTE-Advanced TDD, waveform playback
Add
N7626EMBC   From USD* 10,203.38
Signal Studio for V2X, waveform playback
Add
SP1   From USD* 4,537.65
Signal Studio for Jitter injection, fixed perpetual license
Add
UNT   From USD* 3,094.65
AM, FM, phase modulation, and LF output
Add
UNU   From USD* 2,949.05
Pulse modulation
Add
UNW   From USD* 5,896.15
Narrow pulse modulation
Add
UNX   From USD* 5,753.80
Ultra-low phase noise
Add
UNY   From USD* 9,424.35
Enhanced ultra low phase noise
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results