Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E8267D-520

-E8267D-520-0

PSG Vector Signal Generator / 250 kHz to 20 GHz

Keysight E8267D-520 250 kHz to 20 GHz
Keysight E8267D-520 250 kHz to 20 GHz
Keysight E8267D-520 250 kHz to 20 GHz
Keysight E8267D-520 250 kHz to 20 GHz
Keysight E8267D-520 250 kHz to 20 GHz
Keysight E8267D-520 250 kHz to 20 GHz
Keysight E8267D-520 250 kHz to 20 GHz
Keysight E8267D-520 250 kHz to 20 GHz
Keysight E8267D-520 250 kHz to 20 GHz
Keysight E8267D-520 250 kHz to 20 GHz
  • Keysight E8267D-520 250 kHz to 20 GHz
  • Keysight E8267D-520 250 kHz to 20 GHz
  • Keysight E8267D-520 250 kHz to 20 GHz
  • Keysight E8267D-520 250 kHz to 20 GHz
  • Keysight E8267D-520 250 kHz to 20 GHz
  • Keysight E8267D-520 250 kHz to 20 GHz
  • Keysight E8267D-520 250 kHz to 20 GHz
  • Keysight E8267D-520 250 kHz to 20 GHz
  • Keysight E8267D-520 250 kHz to 20 GHz
  • Keysight E8267D-520 250 kHz to 20 GHz

Discount from* 25 % New Price 134,021.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote to order directly from Keysight:

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight E8267D-520 Data sheetKeysight E8267D-520 Configuration GuideKeysight E8267D-520 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDC6693

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Stay Ahead with Metrology-Grade Signal Generation

The Keysight PSG signal generators are the industry’s most trusted microwave signal generator, with thousands of units used by engineers across the globe. Its metrology-grade performance and evolving capabilities continue to enable new designs that stay ahead of emerging threats.

  • Generate trusted microwave signals: metrology-grade frequency and level accuracy with excellent distortion and spurious characteristics
  • Rely on the highest quality signals from pure CW tones with 1 W of power to complex, vector-modulated signals with 4 GHz bandwidth
  • Reduce the time you spend on signal creation with PathWave Signal Generation software
  • Take advantage of increased performance, flexibility, and speed when you replace a legacy source with the code-compatible PSG microwave signal generator

Specifications

  • Frequency Switching: < 16 ms
  • Harmonics @1 GHz: = -28 to = -55 dBc
  • Non-Harmonics @1 GHz: = 50 to = -80 dBc
  • Output Power @1 GHz: -130 dBm to +21 dBm
  • Phase Noise @1 GHz: (20 kHz offset) -143 dBc/Hz
  • IQ Modulation BW Internal/External: 80 MHz to 4 GHz
See downloads for more details
Installed Options
520Frequency range from 250 kHz to 20 GHz
1EHImproved harmonics below 2 GHz
520Frequency range from 250 kHz to 20 GHz
602Internal baseband generator, 64 MSa memory
H1GProvides 1GHz In and Out to minimize phase drift for frequency between 250KHz - 250MHz
HCCProvides 250MHz - 10GHz in and out on the rear panel
UNC
UNM
UNWNarrow pulse modulation
UNXUltra-low phase noise
See downloads for more details
Addable Options
(not installed)
003PSG digital output connectivity with N5102A
004PSG digital input connectivity with N5102A
005Internal hard drive 6 GB
007Analog ramp sweep
009Removable flash memory
015Wideband external I/Q inputs
016Wideband differential external I/Q inputs
1EDType-N (f) RF output connector
1EHImproved harmonics below 2 GHz
2EH
2NW
403Calibrated AWGN, fixed perpetual license
409GPS single satellite personality, fixed perpetual license
423Scenario generator for MS-GPS, fixed perpetual license
602Internal baseband generator, 64 MSa memory
SP1Signal Studio for Jitter injection, fixed perpetual license
UNTAM, FM, phase modulation, and LF output
UNUPulse modulation
UNWNarrow pulse modulation
UNXUltra-low phase noise
UNYEnhanced ultra low phase noise

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

Related Products

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

‹ Back to results