Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E8257D-550

-E8257D-550-0

PSG Analog Signal Generator / 250 kHz to 50 GHz

Keysight E8257D-550 250 kHz to 50 GHz
Keysight E8257D-550 250 kHz to 50 GHz
Keysight E8257D-550 250 kHz to 50 GHz
Keysight E8257D-550 250 kHz to 50 GHz
Keysight E8257D-550 250 kHz to 50 GHz
Keysight E8257D-550 250 kHz to 50 GHz
Keysight E8257D-550 250 kHz to 50 GHz
Keysight E8257D-550 250 kHz to 50 GHz
Keysight E8257D-550 250 kHz to 50 GHz
Keysight E8257D-550 250 kHz to 50 GHz
  • Keysight E8257D-550 250 kHz to 50 GHz
  • Keysight E8257D-550 250 kHz to 50 GHz
  • Keysight E8257D-550 250 kHz to 50 GHz
  • Keysight E8257D-550 250 kHz to 50 GHz
  • Keysight E8257D-550 250 kHz to 50 GHz
  • Keysight E8257D-550 250 kHz to 50 GHz
  • Keysight E8257D-550 250 kHz to 50 GHz
  • Keysight E8257D-550 250 kHz to 50 GHz
  • Keysight E8257D-550 250 kHz to 50 GHz
  • Keysight E8257D-550 250 kHz to 50 GHz

Discount from* 25 % New Price 95,571.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Address your toughest requirements with metrology-grade frequency & level accuracy with excellent distortion & spurious characteristics
  • Test high-power devices & overcome test system losses with 1 W output power
  • Address the demanding needs of Doppler radar, ADC & receiver-blocking tests with the PSG’s extremely low phase noise
  • Characterize devices & circuits by adding AM, FM, PM & pulse modulation to your signal
  • Meet test system needs up to 1.1 THz with frequency extender modules



Key Documents

Configuration & Options
Installed Options
Frequency range from 250 kHz to 50 GHzCore
1E1
Step attenuator
Installed
1EU
High output power
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
007   From USD* 7,218.75
Analog ramp sweep
Add
008   From USD* 2,088.75
Removable flash memory
Add
1CM   From USD* 67.03
Rackmount flange kit
Add
1CN   From USD* 93.75
Front handle kit
Add
1CP   From USD* 136.50
Rackmount flange with front handle kit
Add
1E1   From USD* 3,380.25
Step attenuator
Add
1EA   From USD* 4,422.75
High output power
Add
1ED   From USD* 1,509.75
Type-N (f) RF output connector
Add
1EH   From USD* 4,388.25
Improved harmonics below 2 GHz
Add
1EU   From USD* 5,951.25
High output power
Add
A6J   From USD* 1,170.00
ANSI Z540-1-1994 Calibration
Add
UNT   From USD* 3,582.75
AM, FM, phase modulation, and LF output
Add
UNU   From USD* 3,414.00
Pulse modulation
Add
UNW   From USD* 6,825.00
Narrow pulse modulation
Add
UNX   From USD* 6,660.00
Ultra-low phase noise
Add
UNY   From USD* 13,648.50
Enhanced ultra low phase noise
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results