Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E4438C-504

-E4438C-504-0

ESG Vector Signal Generator / 250 kHz to 4 GHz

Keysight E4438C-504 250 kHz to 4 GHz
Actual instrument
Keysight E4438C-504 250 kHz to 4 GHz
Actual instrument
Keysight E4438C-504 250 kHz to 4 GHz
Actual instrument
Keysight E4438C-504 250 kHz to 4 GHz
Actual instrument
Keysight E4438C-504 250 kHz to 4 GHz
Actual instrument
Keysight E4438C-504 250 kHz to 4 GHz
Actual instrument
Keysight E4438C-504 250 kHz to 4 GHz
Actual instrument
Keysight E4438C-504 250 kHz to 4 GHz
Actual instrument
Keysight E4438C-504 250 kHz to 4 GHz
Actual instrument
  • Keysight E4438C-504 250 kHz to 4 GHz
  • Keysight E4438C-504 250 kHz to 4 GHz
  • Keysight E4438C-504 250 kHz to 4 GHz
  • Keysight E4438C-504 250 kHz to 4 GHz
  • Keysight E4438C-504 250 kHz to 4 GHz
  • Keysight E4438C-504 250 kHz to 4 GHz
  • Keysight E4438C-504 250 kHz to 4 GHz
  • Keysight E4438C-504 250 kHz to 4 GHz
  • Keysight E4438C-504 250 kHz to 4 GHz

From USD*7,625.20New Price 76,252.00 USD*

Keysight Store on eBay Buy Now6,494.30
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Signal characteristics

  • +17 dBm output power
  • <-134 dBc phase noise at 1 GHz and 20 kHz offset typical

Modulation and sweep

  • AM, FM, ØM, and pulse
  • ASK, FSK, MSK, PSK, QAM, custom I/Q
  • Step, or list, frequency and power

Baseband generation and signal creation

  • 80 MHz dual mode internal baseband generator: arbitrary waveform and real-time I/Q
  • 64 MSa playback memory and 1 GSa storage
  • Create reference signals: LTE, HSPA+, WiMAX™, WLAN, DVB-H, GPS/GNSS, MATLAB and more - Signal Studio
  • Multi-channel baseband generation with N5102A Digital I/O, MIMO fading and RF to RF fading with PXB Baseband Generator and Channel Emulator

Automation and communication interface

  • 10BaseT LAN and GPIB
  • SCPI and IVI-COM drivers
  • Backwards compatible with ESG, PSG and 8648 signal generators

RF performance and leading-edge baseband generation

The E4438C ESG vector signal generator combines outstanding RF performance and sophisticated baseband generation to deliver calibrated test signals at baseband, IF, and RF frequencies up to 6 GHz. Offering an internal baseband generator with arbitrary waveform and real-time I/Q capabilities, ample waveform playback and storage memory, and a wide RF modulation bandwidth, the E4438C ESG is equipped to test today's complex wireless systems and their components.

Modular architecture to meet your test requirements

The E4438C ESG is an adaptable platform with optional capabilities to customize the instrument for baseband and RF test applications ranging from simple distortion test and general purpose troubleshooting to baseband coding algorithm development, advanced transceiver design verification, and high volume manufacturing. Its modular architecture makes it easy to configure the instrument with the level of performance and signal creation capability you need today with the option to upgrade in the future.




Key Documents

Configuration & Options
Installed Options
Core
402
Installed
602
Installed
UN7
Installed
UNJ
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results