Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E4438C-503

-E4438C-503-0

ESG Vector Signal Generator / 250 kHz to 3 GHz

Keysight E4438C-503 250 kHz to 3 GHz
Actual instrument
Keysight E4438C-503 250 kHz to 3 GHz
Actual instrument
Keysight E4438C-503 250 kHz to 3 GHz
Actual instrument
Keysight E4438C-503 250 kHz to 3 GHz
Actual instrument
Keysight E4438C-503 250 kHz to 3 GHz
Actual instrument
Keysight E4438C-503 250 kHz to 3 GHz
Actual instrument
Keysight E4438C-503 250 kHz to 3 GHz
Actual instrument
Keysight E4438C-503 250 kHz to 3 GHz
Actual instrument
Keysight E4438C-503 250 kHz to 3 GHz
Actual instrument
Keysight E4438C-503 250 kHz to 3 GHz
Actual instrument
Keysight E4438C-503 250 kHz to 3 GHz
Actual instrument
  • Keysight E4438C-503 250 kHz to 3 GHz
  • Keysight E4438C-503 250 kHz to 3 GHz
  • Keysight E4438C-503 250 kHz to 3 GHz
  • Keysight E4438C-503 250 kHz to 3 GHz
  • Keysight E4438C-503 250 kHz to 3 GHz
  • Keysight E4438C-503 250 kHz to 3 GHz
  • Keysight E4438C-503 250 kHz to 3 GHz
  • Keysight E4438C-503 250 kHz to 3 GHz
  • Keysight E4438C-503 250 kHz to 3 GHz
  • Keysight E4438C-503 250 kHz to 3 GHz
  • Keysight E4438C-503 250 kHz to 3 GHz

From USD*7,665.40New Price 76,654.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Buy Now Online7,665.40
Request a quote

Back
Keysight E4438C-503 250 kHz to 3 GHz
Keysight Used
Keysight E4438C-503
ESG Vector Signal Generator / 250 kHz to 3 GHz
Configuration: 002, 005, 400, 401, 402, 403, 404, 405, 406, 407, 408, 409, 410, 411, UNJ
Customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight E4438C-503 Data sheetKeysight E4438C-503 Configuration GuideKeysight E4438C-503 User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE194241965756

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Signal characteristics

  • +17 dBm output power
  • <-134 dBc phase noise at 1 GHz and 20 kHz offset typical

Modulation and sweep

  • AM, FM, ØM, and pulse
  • ASK, FSK, MSK, PSK, QAM, custom I/Q
  • Step, or list, frequency and power

Baseband generation and signal creation

  • 80 MHz dual mode internal baseband generator: arbitrary waveform and real-time I/Q
  • 64 MSa playback memory and 1 GSa storage
  • Create reference signals: LTE, HSPA+, WiMAX™, WLAN, DVB-H, GPS/GNSS, MATLAB and more - Signal Studio
  • Multi-channel baseband generation with N5102A Digital I/O, MIMO fading and RF to RF fading with PXB Baseband Generator and Channel Emulator

Automation and communication interface

  • 10BaseT LAN and GPIB
  • SCPI and IVI-COM drivers
  • Backwards compatible with ESG, PSG and 8648 signal generators

RF performance and leading-edge baseband generation

The E4438C ESG vector signal generator combines outstanding RF performance and sophisticated baseband generation to deliver calibrated test signals at baseband, IF, and RF frequencies up to 6 GHz. Offering an internal baseband generator with arbitrary waveform and real-time I/Q capabilities, ample waveform playback and storage memory, and a wide RF modulation bandwidth, the E4438C ESG is equipped to test today's complex wireless systems and their components.

Modular architecture to meet your test requirements

The E4438C ESG is an adaptable platform with optional capabilities to customize the instrument for baseband and RF test applications ranging from simple distortion test and general purpose troubleshooting to baseband coding algorithm development, advanced transceiver design verification, and high volume manufacturing. Its modular architecture makes it easy to configure the instrument with the level of performance and signal creation capability you need today with the option to upgrade in the future.

See downloads for more details
Installed Options
503FREQUENCY RANGE, 250KHZ TO 3 GHZ
002INTERNAL BASEBAND GENERATOR (32 MSAMPLES MEMORY)
005HARD DRIVE 6 GBYTE
400W-CDMA FDD PERSONALITY, FIXED PERPETUAL LICENSE
401CDMA 2000 AND IS-95-A PERSONALITIES, FIXED PERPETUAL LICENSE
402TDMA PERSONALITIES (GSM, EDGE, NADC, PDC, PHS, DECT, TETRA), FIXED PERPETUAL LICENSE
403CALIBRATED NOISE PERSONALITY, FIXED PERPETUAL LICENSE
404SIGNAL STUDIO SOFTWARE 1XEV-DO
405802.11B WLAN SIGNAL STUDIO SOFTWARE
406BLUETOOTH SIGNAL STUDIO SOFTWARE
407SIGNAL STUDIO FOR S-DMB, FIXED PERPETUAL LICENSE
408SIGNAL STUDIO FOR ENHANCED MULTITONE
409GPS PERSONALITY, FIXED PERPETUAL LICENSE
410802.11A WLAN SIGNAL STUDIO SOFTWARE
411TD-SCDMA (TSM) SIGNAL STUDIO SOFTWARE
UNJENHANCED PHASE NOISE PERFORMANCE
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results

FAQs

What is a signal?

A signal is what is produced by a signal generator when testing electronic equipment. The signal can be a basic sine wave, a pulse or a modulation signal. The signals that are produced are used to test, troubleshoot and design electronic equipment.

What is a signal generator, and what is it used for?

A signal generator is an electronic testing instrument that creates repeating or non-repeating electric waves of different shapes and amplitudes. A signal generator gives clear and concise feedback about the product's performance. Signal generators are used in many different fields, but they are most important in the fields of electronics and radio communications. Engineers use this tool to test their own electronic equipment, as well as to design new equipment for other companies.

For example, a signal generator is typically on an oscilloscope. It is used to produce a sine wave (smooth curve) that can be used to test electrical signals. Learn more about oscilloscopes here.

Other types of signal generators include:

  • arbitrary waveform generator
  • audio signal generator
  • function generator
  • pulse generator
  • RF signal generator
  • vector signal generator

Each type provides different kinds of signals. For example, some provide radio frequency and audio, while others provide waveform or just pulses.

For a full list of Keysight signal generators, please visit our product listing page.

Why should I buy a Keysight signal generator?

A Keysight signal generator is a valuable addition to any test system because it provides the accuracy, performance, and insights you need to streamline your design or repair process. We are known for producing quality instruments in the industry, be it in digital RF processing, satellite communications, radar sensing and tracking, wireless communications or wireless & mobile test equipment.

We want you to find the signal source that's right for your needs. We have a variety of signal generators for you to choose from. They range in frequency, but they all perform well and are easy-to-use whether it's your first time using one or not.

When would I need a vector signal generator?

The vector signal generator is a type of signal generator that generates radio frequency signals with complex modulation formats. When a radio signal modulates, it changes either the amplitude or the frequency of the carrier wave.

Vector signal generators are used when testing different modern data communications systems. They are often used to check Wi-Fi, 4G/5G, and other connectivity solutions that use advanced waveforms.

Signal generator vs waveform generator

There are two types of machines for creating signals. One is called a signal generator and the other is called a waveform generator. A signal generator is an electronic test instrument that generates either repeating or non-repeating waveforms.

A waveform generator creates a wave. It is a type of signal generator that creates very sophisticated waveforms that can be specified by the user. These waveforms can be almost any shape and can be entered in a variety of ways.

Signal generator vs function generator

The function generator is a type of signal generator that is used to generate simple repetitive waveforms. Typically this type of signal generator will produce waveforms such as sine waves, sawtooth waveforms, square and triangular waveforms. Please refer to Basic Oscilloscope Fundamentals for more information on waveforms.

Digital signal processing techniques may be used to generate the waveforms digitally, then convert them from digital into analog format. This is especially true when you only require the waveforms to be at lower frequencies. However, higher frequency versions can be obtained.

Signal generator vs oscilloscope

An oscilloscope “scopes out” or monitors a given signal applied on its input. It displays the signal as voltage vs time. A signal generator can be used to generate a signal with specific characteristics to test devices.

To see the full list of oscilloscopes we carry, visit our product listing page.

A signal generator and an oscilloscope together form a tool that could, for example, diagnose an amplifier. The oscilloscope could then perform basic math on both the input and output to calculate, for example, changes in gain or linearity over a given range of parameters.

Keysight offers two standards of used equipment: Keysight Premium Used and Keysight Used. Keysight Premium Used instruments are fully refurbished to factory new condition, with the same warranty as new ones. Keysight Used equipment is tested and working with the cosmetic appearance described in each product listing.

What are EXG signal generators?

The abbreviation “EXG” stands for “exciter.” An exciter is a signal generator that creates a signal and then applies it to an RF power amplifier to generate the final transmitted radiofrequency. The exciter is employed in digital systems as part of waveform generation.

EXG signal generators provide the signals you will need for basic parameter testing of components. It is a tool used to test equipment such as computers which allows users to see how the equipment will work in a variety of situations.

The EXG signal generator allows you to customize microwave components, such as filters and amplifiers, with additional features including full step attenuation. It also maximizes test margins on the production line with leading Adjacent Channel Power Ratio (ACPR).