Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E4407B

-E4407B-0

ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz

Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz

From USD*7,705.92New Price 64,216.00 USD*

Buy Now Online7,705.92
Request a quote

Back
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Keysight Used
Keysight E4407B
ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Configuration: 1D5, 1DR, A4H, A4J, B72
Customization available
Shipping:Limited countries only
Warranty: 90 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight E4407B Data sheetKeysight E4407B Configuration GuideKeysight E4407B User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE194564806367

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Performance

  • 0.4 dB overall amplitude accuracy
  • -167 dBm DANL, with internal preamp

Measurement applications

  • Phase Noise, Noise Figure, GSM/EDGE, cdmaOne and more
  • PowerSuite one-button power measurements included as standard

Features

  • 10 MHz analysis bandwidth
  • 5 minute warm-up to guaranteed measurement accuracy
  • Segmented sweep for up to 32 discontinuous spans in one sweep
  • Rugged and portable for lab grade performance in the field

Configuration selections

  • Standard express analyzer E4407B-STD for faster delivery time, includes options AYX, BAA.
  • Standard express analyzer with tracking generator E4407B-STG for faster delivery time, includes options 1DN, AYX, BAA.
  • Communications test express analyzer E4407B-COM for faster delivery time, includes options 1D5, 1DR, B7D, B7E, BAA.
  • Custom configuration for maximum flexibility with standard delivery time.
See downloads for more details
Installed Options
1D5HIGH STABILITY FREQUENCY REFERENCE
1DRNARROW RESOLUTION BANDWIDTHS
A4HGPIB AND CENTRONICS INTERFACE (A4H)
A4JIF AND SWEEP PORTS
B72INCREASE MEMORY TO 16 MB
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Upgrade to a N9918A now.
Low price and in stock.

See Offers

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results

FAQs

What is a signal?

A signal is what is produced by a signal generator when testing electronic equipment. The signal can be a basic sine wave, a pulse or a modulation signal. The signals that are produced are used to test, troubleshoot and design electronic equipment.

What is a signal generator, and what is it used for?

A signal generator is an electronic testing instrument that creates repeating or non-repeating electric waves of different shapes and amplitudes. A signal generator gives clear and concise feedback about the product's performance. Signal generators are used in many different fields, but they are most important in the fields of electronics and radio communications. Engineers use this tool to test their own electronic equipment, as well as to design new equipment for other companies.

For example, a signal generator is typically on an oscilloscope. It is used to produce a sine wave (smooth curve) that can be used to test electrical signals. Learn more about oscilloscopes here.

Other types of signal generators include:

  • arbitrary waveform generator
  • audio signal generator
  • function generator
  • pulse generator
  • RF signal generator
  • vector signal generator

Each type provides different kinds of signals. For example, some provide radio frequency and audio, while others provide waveform or just pulses.

For a full list of Keysight signal generators, please visit our product listing page.

Why should I buy a Keysight signal generator?

A Keysight signal generator is a valuable addition to any test system because it provides the accuracy, performance, and insights you need to streamline your design or repair process. We are known for producing quality instruments in the industry, be it in digital RF processing, satellite communications, radar sensing and tracking, wireless communications or wireless & mobile test equipment.

We want you to find the signal source that's right for your needs. We have a variety of signal generators for you to choose from. They range in frequency, but they all perform well and are easy-to-use whether it's your first time using one or not.

When would I need a vector signal generator?

The vector signal generator is a type of signal generator that generates radio frequency signals with complex modulation formats. When a radio signal modulates, it changes either the amplitude or the frequency of the carrier wave.

Vector signal generators are used when testing different modern data communications systems. They are often used to check Wi-Fi, 4G/5G, and other connectivity solutions that use advanced waveforms.

Signal generator vs waveform generator

There are two types of machines for creating signals. One is called a signal generator and the other is called a waveform generator. A signal generator is an electronic test instrument that generates either repeating or non-repeating waveforms.

A waveform generator creates a wave. It is a type of signal generator that creates very sophisticated waveforms that can be specified by the user. These waveforms can be almost any shape and can be entered in a variety of ways.

Signal generator vs function generator

The function generator is a type of signal generator that is used to generate simple repetitive waveforms. Typically this type of signal generator will produce waveforms such as sine waves, sawtooth waveforms, square and triangular waveforms. Please refer to Basic Oscilloscope Fundamentals for more information on waveforms.

Digital signal processing techniques may be used to generate the waveforms digitally, then convert them from digital into analog format. This is especially true when you only require the waveforms to be at lower frequencies. However, higher frequency versions can be obtained.

Signal generator vs oscilloscope

An oscilloscope “scopes out” or monitors a given signal applied on its input. It displays the signal as voltage vs time. A signal generator can be used to generate a signal with specific characteristics to test devices.

To see the full list of oscilloscopes we carry, visit our product listing page.

A signal generator and an oscilloscope together form a tool that could, for example, diagnose an amplifier. The oscilloscope could then perform basic math on both the input and output to calculate, for example, changes in gain or linearity over a given range of parameters.

Keysight offers two standards of used equipment: Keysight Premium Used and Keysight Used. Keysight Premium Used instruments are fully refurbished to factory new condition, with the same warranty as new ones. Keysight Used equipment is tested and working with the cosmetic appearance described in each product listing.

What are EXG signal generators?

The abbreviation "EXG" stands for "exciter." An exciter is a signal generator that creates a signal and then applies it to an RF power amplifier to generate the final transmitted radiofrequency. The exciter is employed in digital systems as part of waveform generation.

EXG signal generators provide the signals you will need for basic parameter testing of components. It is a tool used to test equipment such as computers which allows users to see how the equipment will work in a variety of situations.

The EXG signal generator allows you to customize microwave components, such as filters and amplifiers, with additional features including full step attenuation. It also maximizes test margins on the production line with leading Adjacent Channel Power Ratio (ACPR).