Keysight Used
- Savings of up to 90%
- Fully Working
- Calibrated or Tested
- 30-Day Warranty
- No Customization
- Shipping to limited countries
Keysight 83630L
Synthesized Swept-CW Generator / 10 MHz to 26.5 GHz
From USD*13,675.50New Price 54,702.00 USD*
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping: Worldwide (excluding EU/CH/NO/TR) | |
Support: 30 days, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight representative | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact Oli with any questions regarding your purchase. | Contact me |
Key Features
- +13 dBm calibrated output power
- -50 dBc harmonics <26.5 GHz typical
- SSB phase noise <-80 dBc at 10 GHz and 10 kHz offset
- Complete analog sweeper
- -110 dBm output power with step attenuator (Option 001)
The Keysight 83630L synthesized swept CW generator is the standard of excellence for applications requiring the high performance and accuracy of a synthesized source and the speed and versatility of a sweep oscillator.
Key Documents
Keysight 83630L Data sheet
Keysight 83630L Configuration Guide
Keysight 83630L User Manual
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
?
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.