Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 83623B

-83623B-0

High Power Swept-Signal Generator / 10 MHz to 20 GHz

Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz
Actual instrument
Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz
Actual instrument
Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz
Actual instrument
Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz
Actual instrument
Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz
Actual instrument
Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz
Actual instrument
Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz
Actual instrument
  • Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz
  • Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz
  • Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz
  • Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz
  • Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz
  • Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz
  • Keysight 83623B High Power Swept-Signal Generator / 10 MHz to 20 GHz

From USD*10,006.80New Price 66,712.00 USD*

Keysight Store on eBay Buy Now10,006.80
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 10 MHz to 20 GHz frequency range
  • +17 dBm calibrated output power
  • -50 dBc harmonics <20 GHz typical
  • SSB phase noise <-80 dBc at 10 GHz and 10 kHz offset
  • Complete analog sweeper
  • 1 Hz frequency resolution (Option 008)
  • Pulse, amplitude and frequency modulation (8360B Series only)
  • -110 dBm output power with step attenuator (Option 001)

The Keysight 83623B high power synthesized sweeper is the standard of excellence for applications requiring the high performance and accuracy of a synthesized source and the speed and versatility of a sweep oscillator. Synthesized broadband frequency coverage and precise 1 Hz frequency resolution (Opt 008) are generated by indirect synthesis, enabling the Keysight 83623B to achieve low single-sideband phase noise performance. It also delivers excellent harmonic performance with harmonics at least 25 dB below the carrier from 2.0 to 20 GHz.




Key Documents

Configuration & Options
Installed Options
001
Add step attenuator
Installed
002
Installed
006
Installed
008
1-Hz Frequency resolution
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results