Keysight Used
- Savings of up to 90%
- Fully Working
- Calibrated or Tested
- 30-Day Warranty
- No Customization
- Shipping to limited countries
Keysight 81150A-002
Pulse Function Arbitrary Noise Generator / 120 MHz / 2 Channel
From USD*13,139.10New Price 20,214.00 USD*
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping: Worldwide (excluding EU/CH/NO/TR) | |
Support: 30 days, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight representative | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact Oli with any questions regarding your purchase. | Contact me |
Key Features
- 1µ - 120 MHz pulse generation with variable rise/fall time
- 1µ - 240 MHz sine waveform output
- 14-bit, 2 GSa/s arbitrary waveforms
- 512k samples deep arbitrary waveform memory per channel
- Noise with a selectable crest factor and signal repetition time of 26 days
- FM, AM, PW, PWM, FSK modulation capabilities up to 10 MHz
- 1 or 2 channel, coupled and uncoupled
- Differential outputs
Waveform Creation and Editing
- Get advanced signal creation/editing capability without tedious programming with 33503A BenchLink Waveform Builder Pro Software.
Engineered for the best signal generation
- High precision pulse generator is enhanced with a versatile signal generator, offering distortion capabilities to stress your device to its limit
- Arbitrary bit-shaped pattern generator for ideal and distorted pattern up to 120 Mbit/s.
- Function arbitrary generator provides versatile waveforms and modulation capabilities to adapt the signal to devices requirements
- Noise generator combines two required extremes: random noise and repeatable noise with very long repetition rates for simple problem identification
The Keysight 81150A is used in many different applications
- Noise source for physical layer tests in communications and computer bus standares for example
- MIPI
- PCI Express 3.0
- Stimulus for Flexray testing
- Clock generation
- System trigger source
- Radar test
- Mixed signal device testing
- Signal integrity test
- And many more...
Key Documents
Keysight 81150A-002 Data sheet
Keysight 81150A-002 User Manual
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
?
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.