Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 81150A-002

-81150A-002-0

Pulse Function Arbitrary Noise Generator / 120 MHz / 2 Channel

Keysight 81150A-002 2 Channel
Actual instrument
Keysight 81150A-002 2 Channel
Actual instrument
Keysight 81150A-002 2 Channel
Actual instrument
Keysight 81150A-002 2 Channel
Actual instrument
Keysight 81150A-002 2 Channel
Actual instrument
Keysight 81150A-002 2 Channel
Actual instrument
Keysight 81150A-002 2 Channel
Actual instrument
Keysight 81150A-002 2 Channel
Actual instrument
  • Keysight 81150A-002 2 Channel
  • Keysight 81150A-002 2 Channel
  • Keysight 81150A-002 2 Channel
  • Keysight 81150A-002 2 Channel
  • Keysight 81150A-002 2 Channel
  • Keysight 81150A-002 2 Channel
  • Keysight 81150A-002 2 Channel
  • Keysight 81150A-002 2 Channel

From USD*15,354.60New Price 25,591.00 USD*

Keysight Store on eBay Buy Now15,354.60
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 1µ - 120 MHz pulse generation with variable rise/fall time
  • 1µ - 240 MHz sine waveform output
  • 14-bit, 2 GSa/s arbitrary waveforms
  • 512k samples deep arbitrary waveform memory per channel
  • Noise with a selectable crest factor and signal repetition time of 26 days
  • FM, AM, PW, PWM, FSK modulation capabilities up to 10 MHz
  • 1 or 2 channel, coupled and uncoupled
  • Differential outputs

Waveform Creation and Editing

  • Get advanced signal creation/editing capability without tedious programming with 33503A BenchLink Waveform Builder Pro Software.

Engineered for the best signal generation

  • High precision pulse generatoris enhanced with a versatile signal generator, offering distortion capabilities to stress your device to its limit
  • Arbitrary bit-shaped pattern generatorfor ideal and distorted pattern up to 120 Mbit/s.
  • Function arbitrary generatorprovides versatile waveforms and modulation capabilities to adapt the signal to devices requirements
  • Noise generatorcombines two required extremes: random noise and repeatable noise with very long repetition rates for simple problem identification



Key Documents

Configuration & Options
Installed Options
Core
PAT
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results