Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 33522B

-33522B-0

Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s

Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s

From USD*2,592.50New Price 5,185.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online2,592.50
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 30 MHz
  • 2 Channels

Exclusive Trueform technology

  • Unmatched capabilities for generating a full range of signals for your most demanding measurements
  • Sine waves with 5x lower harmonic distortion for more pure signals
  • Pulses up to 30 MHz with 10x less jitter for more precise timing
  • Point-by-point arbitrary waveform capability with sequencing for more accurate representation of user-defined signals

Instrument features

  • 250 MSa/s sampling rate for higher time resolution arbitrary waveforms
  • 16-bit resolution with 1 mVpp to 10 Vpp amplitude for greater amplitude accuracy
  • 1 MSa/channel standard waveform memory, optional 16 MSa/channel for your longest waveforms
  • USB, LAN (LXI-C), GPIB standard for quick and easy connectivity to PC or network
  • BenchVue Enabled: Do more with your PC and instrument together, no programming required. Intuitively control your waveform generators, build automated tests and design custom waveforms from your PC.

Waveform creation and editing

  • Get advanced signal creation/editing capability without tedious programming with
  • 33503A BenchLink Waveform Builder Pro and Basic Software
  • Create a waveform from the front panel using the built-in editor
  • Capture a waveform from an oscilloscope and download it to the generator
  • Create a waveform in MATLAB, Microsoft®Excel, etc. and download it to the generator



Key Documents

Configuration & Options
Installed Options
GPB
Installed
IQP
ADD IQ BASEBAND SIGNAL PLAYER
Installed
MEM
ADD 16M MEMORY
Installed
SEC
ENABLE NISPOM AND FILE SECURITY
Installed
Get a Custom Quote
‹ Back to results