Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 33522B

-33522B-0

Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s

Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Actual instrument
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
  • Keysight 33522B Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s

From USD*2,068.80New Price 5,172.00 USD*

Keysight Store on eBay Buy Now2,068.80
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 30 MHz
  • 2 Channels

Exclusive Trueform technology

  • Unmatched capabilities for generating a full range of signals for your most demanding measurements
  • Sine waves with 5x lower harmonic distortion for more pure signals
  • Pulses up to 30 MHz with 10x less jitter for more precise timing
  • Point-by-point arbitrary waveform capability with sequencing for more accurate representation of user-defined signals

Instrument features

  • 250 MSa/s sampling rate for higher time resolution arbitrary waveforms
  • 16-bit resolution with 1 mVpp to 10 Vpp amplitude for greater amplitude accuracy
  • 1 MSa/channel standard waveform memory, optional 16 MSa/channel for your longest waveforms
  • USB, LAN (LXI-C), GPIB standard for quick and easy connectivity to PC or network
  • BenchVue Enabled: Do more with your PC and instrument together, no programming required. Intuitively control your waveform generators, build automated tests and design custom waveforms from your PC.

Waveform creation and editing

  • Get advanced signal creation/editing capability without tedious programming with
  • 33503A BenchLink Waveform Builder Pro and Basic Software
  • Create a waveform from the front panel using the built-in editor
  • Capture a waveform from an oscilloscope and download it to the generator
  • Create a waveform in MATLAB, Microsoft®Excel, etc. and download it to the generator



Key Documents

Configuration & Options
Installed Options
GPB
Installed
IQP
Add IQ baseband signal player
Installed
MEM
Add 16M memory
Installed
SEC
Enable NISPOM and file security
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results