Keysight Used
- Savings of up to 90%
- Fully Working
- Calibrated or Tested
- 30-Day Warranty
- No Customization
- Shipping to limited countries
Keysight 33521B
Waveform Generator / 33500B Series / 30 MHz / 1 Channel
From USD*2,260.05New Price 3,477.00 USD*
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping: Worldwide (excluding EU/CH/NO/TR) | |
Support: 30 days, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight representative | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact Oli with any questions regarding your purchase. | Contact me |
Key Features
Exclusive Trueform technology
- Sine waves with 5x lower harmonic distortion for more pure signals
- Pulses up to 30 MHz with 10x less jitter for more precise timing
- Unmatched capabilities for generating a full range of signals for your most demanding measurements
- Point-by-point arbitrary waveform capability with sequencing for more accurate representation of user-defined signals
Instrument features
- USB, LAN (LXI-C), GPIB standard for quick and easy connectivity to PC or network
- 16-bit resolution with 1 mVpp to 10 Vpp amplitude for greater amplitude accuracy
- 1 MSa/channel standard waveform memory, optional 16 MSa/channel for your longest waveforms
- BenchVue Enabled. Control your waveform generator from your PC easily
- 250 MSa/s sampling rate for higher time resolution arbitrary waveforms
Waveform creation and editing
- Create a waveform from the front panel using the built-in editor
- Capture a waveform from an oscilloscope and download it to the generator
- Get advanced signal creation/editing capability without tedious programming with
- 33503A BenchLink Waveform Builder Pro and Basic Software
- Create a waveform in MATLAB, Microsoft® Excel, etc. and download it to the generator
Key Documents
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
?
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.