Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

ID: P08-100197

Keysight N1092C-40A

DCA-M Sampling Oscilloscope / 28/45 GHz Single Optical and 50 GHz Dual Electrical Channels / 40 GHz Amplified

ID: P08-100197
Keysight N1092C-40A 40 GHz Amplified
Keysight N1092C-40A 40 GHz Amplified
Keysight N1092C-40A 40 GHz Amplified
Keysight N1092C-40A 40 GHz Amplified
Keysight N1092C-40A 40 GHz Amplified
Keysight N1092C-40A 40 GHz Amplified
Keysight N1092C-40A 40 GHz Amplified
Keysight N1092C-40A 40 GHz Amplified
Keysight N1092C-40A 40 GHz Amplified
Keysight N1092C-40A 40 GHz Amplified
-N1092C-40A-0

Keysight N1092C-40A

DCA-M Sampling Oscilloscope / 28/45 GHz Single Optical and 50 GHz Dual Electrical Channels / 40 GHz Amplified

Refurbished, like New
Calibrated
Like New Warranty
Accessories Included
Configurable
KeysightCare available

List Price USD 181,699.00 Save 35%
USD 118,104.35 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from Malaysia.
Ships to United States within 4 weeks.
Request Quote

Back
Keysight N1092C-40A 40 GHz Amplified
Keysight Premium Used
Keysight N1092C-40A
DCA-M Sampling Oscilloscope / 28/45 GHz Single Optical and 50 GHz Dual Electrical Channels / 40 GHz Amplified
Configuration: 280, UK6
Customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories Standard accessories included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N1092C-40A 40 GHz Amplified

Keysight Premium Used

Keysight  N1092C-40A

From

USD 118,104.35 Save 35%

Installed Options

40AAmplified, 40 GHz
28025 to 29 GBaud filters
UK6Commercial Calibration Certificate with Test Data

Addable Options

16825.78 Gb/s TDEC filter
200Enhanced Jitter Analysis Software, Fixed Perpetual License
201Advanced Waveform Analysis Software, Fixed Perpetual License
206Add 20.6 Gb/s reference receiver
300Advanced Amplitude Analysis/Rin/Q-Factor, Fixed Perpetual License
401Advanced Eye Analysis Software, Fixed Perpetual License
500Productivity Package and TDEC measurement, Fixed Perpetual License
9FPPAM-N Analysis SW, Fixed Perpetual License
EFPFlex Eye - Independent Channel Acquisition and Control
FS1Fast sampling rate
IRCOptical impulse response correction to provide ideal channel response
LOJLow jitter timebase
PLKPattern lock trigger hardware
SIMInfiniiSim-DCA Waveform Transformation SW, Fixed Perpetual License
STBStandard timebase
TFPIEEE TDECQ analysis, Fixed Perpetual License

Request a customized version of this model by requesting a Custom Quote

Product Specifications


The Keysight N1092C is a DCA-M Sampling Oscilloscope that comes equipped with one optical and two electrical channels. The N1092C is used for verifying optical transmitter compliance to communications standards.

  • >40 GHz optical (option 40A), 50 GHz electrical
  • FC / PC and 2.4 mm input type
  • high sensitivity with 5 µW (optical), 310 / 600 µV (electrical) noise floors
  • fast throughput with high 250 kHz sample rate
  • accurate high data-rate analysis with <200 fs jitter

Accessories


Standard accessories included.

For additional accessories, please search Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight N1092C-40A Digital Waveform Analysis
  • Fresh Calibration
  • Like-New standard accessories
  • Like-New Warranty
  • Agreed-On configuration

What You Can Add

  • Extended Warranty
  • KeysightCare Assured / Extended
  • Calibration Plan
  • Software (depending on model)

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more