Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N1092C-30A

-N1092C-30A-0

DCA-M Sampling Oscilloscope / 1 Optical and 2 Electrical Channels / 30 GHz Amplified

Keysight N1092C-30A 30 GHz Amplified
Keysight N1092C-30A 30 GHz Amplified
Keysight N1092C-30A 30 GHz Amplified
Keysight N1092C-30A 30 GHz Amplified
Keysight N1092C-30A 30 GHz Amplified
Keysight N1092C-30A 30 GHz Amplified
Keysight N1092C-30A 30 GHz Amplified
  • Keysight N1092C-30A 30 GHz Amplified
  • Keysight N1092C-30A 30 GHz Amplified
  • Keysight N1092C-30A 30 GHz Amplified
  • Keysight N1092C-30A 30 GHz Amplified
  • Keysight N1092C-30A 30 GHz Amplified
  • Keysight N1092C-30A 30 GHz Amplified
  • Keysight N1092C-30A 30 GHz Amplified

Discount from* 25 % New Price 113,057.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 30 GHz (optical), 50 GHz (electrical) bandwidth
  • FC/PC and 2.4 mm input type
  • Highest sensitivity with 5 µW (optical), 310/600 µV (electrical) noise floors
  • Fastest throughput with high 250 kHz sample rate
  • Accurate high data rate analysis with <200 fs jitter
  • 20.6 to 28 GBd (NRZ, PAM4) and 53 GBd (TDECQ on PAM4)
  • Smaller footprint due to compact design
  • [NEW] > 40 GHz optical (option 40A), 50 GHz electrical



Key Documents

Configuration & Options
Installed Options
30 GHz AmplifiedCore
280
25 to 29 GBaud filters
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
168   From USD* 1,315.80
25.78 Gb/s TDEC filter
Add
200   From USD* 9,913.20
Enhanced Jitter Analysis Software, Fixed Perpetual License
Add
201   From USD* 3,196.20
Advanced Waveform Analysis Software, Fixed Perpetual License
Add
206   From USD* 1,315.80
Add 20.6 Gb/s reference receiver
Add
300   From USD* 0.00
Advanced Amplitude Analysis/Rin/Q-Factor, Fixed Perpetual License
Add
401   From USD* 1,480.20
Advanced Eye Analysis Software, Fixed Perpetual License
Add
500   From USD* 447.00
Productivity Package and TDEC measurement, Fixed Perpetual License
Add
9FP   From USD* 4,758.00
PAM-N Analysis SW, Fixed Perpetual License
Add
EFP   From USD* 3,140.40
Flex Eye - Independent Channel Acquisition and Control
Add
FS1   From USD* 3,806.40
Fast sampling rate
Add
IRC   From USD* 3,806.40
Optical impulse response correction to provide ideal channel response
Add
LOJ   From USD* 6,984.60
Low jitter timebase
Add
PLK   From USD* 3,806.40
Pattern lock trigger hardware
Add
SIM   From USD* 3,115.20
InfiniiSim-DCA Waveform Transformation SW, Fixed Perpetual License
Add
STB   From USD* 0.00
Standard timebase
Add
TFP   From USD* 1,884.00
IEEE TDECQ analysis, Fixed Perpetual License
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results