Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N1077A-SMS

-N1077A-SMS-0

Optical/Electrical Clock Recovery / Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter

Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
  • Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
  • Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
  • Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
  • Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
  • Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
  • Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
  • Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
  • Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
  • Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
  • Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter

From USD*$108,862.90 Save 15% List Price 128,074.00 USD*

Request a quote

Back
Keysight N1077A-SMS Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
Keysight Premium Used
Keysight N1077A-SMS
Optical/Electrical Clock Recovery / Internal Single-Mode (9/125 um) and Multimode (50/125um) Splitter
Configuration: 232, JSA
Customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight N1077A-SMS Data sheetKeysight N1077A-SMS Configuration GuideKeysight N1077A-SMS User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDE174824233498

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Make Precise Measurements

Whether you work with computers, datacom, or communication standards, Keysight clock recovery solutions offer a wide data rate range, making them ideal for many transmitter and receiver test setups. The integrated optical-to-electrical (O/E) converter ensures flexibility, so you can use the same instrument to test various designs. The suite of digital communication analyzers, supporting software, and our clock recovery solutions enable you to measure with precision and confidence.

  • 50 Mbaud to 32 Gbaud data rate range (continuous) on optical and electrical designs
  • standards-compliant clock recovery (CR) for NRZ and PAM-4 data signals
  • optimal ease-of-use with integrated splitter and bulk optics coupler (option SMS)
  • insight into root cause(s) for jitter using Jitter Spectrum Analysis (option JSA). Perform compliant PLL bandwidth and peaking measurements using 86100DU-400 PLL analysis software
See downloads for more details
Installed Options
232Supported input rates: 50 MBd to 32 GBd
JSAJitter Spectrum Analysis and Clock Recovery Emulation
See downloads for more details
Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results