Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N1076B

-N1076B-0

Electrical Clock Recovery

Keysight N1076B Electrical Clock Recovery
Actual instrument
Keysight N1076B Electrical Clock Recovery
Actual instrument
Keysight N1076B Electrical Clock Recovery
Actual instrument
Keysight N1076B Electrical Clock Recovery
Actual instrument
Keysight N1076B Electrical Clock Recovery
Actual instrument
Keysight N1076B Electrical Clock Recovery
Actual instrument
Keysight N1076B Electrical Clock Recovery
Actual instrument
  • Keysight N1076B Electrical Clock Recovery
  • Keysight N1076B Electrical Clock Recovery
  • Keysight N1076B Electrical Clock Recovery
  • Keysight N1076B Electrical Clock Recovery
  • Keysight N1076B Electrical Clock Recovery
  • Keysight N1076B Electrical Clock Recovery
  • Keysight N1076B Electrical Clock Recovery

From USD*53,064.60New Price 88,441.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online53,064.60
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N1076B Data sheetKeysight N1076B Configuration GuideKeysight N1076B User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE193547860964

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • 125 MBd to 64 GBd data rate range (continuous) on electrical NRZ and PAM4 data signals
  • Standards-compliant clock recovery (“Golden PLL”) with adjustable peaking and loop bandwidth (to 20 MHz)
  • Lock onto degraded signals (“closed eyes”) using a built-in variable equalizer (Option EVA)
  • Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA). Perform compliant PLL bandwidth and peaking measurements using 86100DU-400 PLL Analysis software
See downloads for more details
Installed Options
264SUPPORTED INPUT RATES: 125 MBD TO 64 GBD
EVAEQUALIZER, INTEGRATED, VARIABLE (EVA)
JSAJITTER SPECTRUM ANALYSIS AND CLOCK RECOVERY EMULATION
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results