Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N1060A

-N1060A-0

Precision Waveform Analyzer

Keysight N1060A Precision Waveform Analyzer
Keysight N1060A Precision Waveform Analyzer
Keysight N1060A Precision Waveform Analyzer
Keysight N1060A Precision Waveform Analyzer
Keysight N1060A Precision Waveform Analyzer
  • Keysight N1060A Precision Waveform Analyzer
  • Keysight N1060A Precision Waveform Analyzer
  • Keysight N1060A Precision Waveform Analyzer
  • Keysight N1060A Precision Waveform Analyzer
  • Keysight N1060A Precision Waveform Analyzer

$ 129,612.00 Save 25% List Price $ 172,816.00

Request a quote

Back
Keysight N1060A Precision Waveform Analyzer
Keysight Premium Used
Keysight N1060A
Precision Waveform Analyzer
Configuration: 085, E33, EVA, JSA, PTB
Customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight N1060A Data sheetKeysight N1060A Configuration GuideKeysight N1060A User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2132429

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Modular Convenience for Waveform Analysis

The Keysight N1060A precision waveform analyzer is a digital communications analyzer (DCA) module that is compatible with the Keysight N1000A mainframe. Like all of Keysight's DCA modules, the N1060A provides a wide range of configurations and performance options to interchange the bandwidth and clock recovery data rate of your oscilloscope solution.

  • Gain margin with high instrument performance: bandwidth to > 90 GHz, residual jitter as low as 45 fs, adjustable clock recovery peaking and loop bandwidth
  • Reduce validation time with analysis tools like jitter spectrum analysis and software clock recovery emulation
  • Reduce development time through instrument flexibility
  • Enjoy simple, one connection “triggerless” operation with integrated clock recovery data rates to 64 GBd (112 Gb/s) (NRZ and PAM4) and integrated pickoffs
See downloads for more details
Installed Options
085Two 85 GHz channels
E33Hardware filters for 33, 40, 43 GHz
EVAEqualizer, integrated, variable
JSAJitter Spectrum Analysis and Clock Recovery Emulation
PTBPrecision Timebase, Ultra-Low Random Jitter
See downloads for more details
Addable Options
(not installed)
050Two 50 GHz channels
085Two 85 GHz channels
216Supported input rates: 125 MBd to 16 GBd
232Supported input rates: 125 MBd to 32 GBd
264Supported input rates: 125 MBd to 64 GBd

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results