Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N1055A-54F

-N1055A-54F-0

Remote Sampling Head for the 86100D DCA-X / TDR/TDT / 50 GHz / 4 Channel / 1.85 mm / Female

Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
  • Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
  • Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
  • Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
  • Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
  • Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
  • Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
  • Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
  • Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female

Discount from* 25 % New Price 134,621.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote, upload a Purchase Order and order:
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

New digital designs make signal integrity more challenging. That's why the Keysight N1055A remote head module is designed to provide fast and accurate impedance and S-parameter measurements on high-speed designs with up to 16 ports. Configure your DCA-X oscilloscope mainframe with one to four N1055A time-domain reflectometry (TDR) / time-domain transmission (TDT) modules for an economical solution.

  • Bandwidth options: 35 or 50 GHz (upgradable)
  • Edge speed (10-90%, typical): 18 ps (35 GHz) or 7 ps (50 GHz)
  • TDR fixture de-embedding removes effects of fixtures, cables or probes connected between remote heads and DUT
  • Channel options: 2 or 4 per module (upgradable) with independent skew control and up to 16 channels per 86100D mainframe
  • Ultra-thin remote head: 1.6 m phase-stable cable, 2.92 mm (35 GHz) or 1.85 mm (50 GHz) connectors, and integrated 67 GHz diode limiters for ESD/EOS protection



Key Documents

Configuration & Options
Installed Options
50 GHz BW, 4 Channel, 1.85 mm, FemaleCore
FS1
Fast Sampling
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
FS1   From USD* 0.00
Fast Sampling
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results