Keysight N1055A-54F
Discount from* 25 % New Price 134,198.00 USD*
Need a Quote? | Request Quote |
Shipping: Worldwide | |
Support: KeysightCare Available for most models, please check prior to purchasing. | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact us with any questions regarding your purchase. | Contact us |
Key Features
- Bandwidth options: 35 or 50 GHz (upgradable)
- Edge speed (10-90%, typical): 18 ps (35 GHz) or 7 ps (50 GHz)
- TDR fixture de-embedding removes effects of fixtures, cables or probes connected between remote heads and DUT
- Channel options: 2 or 4 per module (upgradable) with independent skew control and up to 16 channels per 86100D mainframe
- Ultra-thin remote head: 1.6 m phase-stable cable, 2.92 mm (35 GHz) or 1.85 mm (50 GHz) connectors, and integrated 67 GHz diode limiters for ESD/EOS protection
Key Documents
Keysight N1055A-54F Data sheet
Keysight N1055A-54F Configuration Guide
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
?
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.