Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N1055A-54F

-N1055A-54F-0

Remote Sampling Head for the 86100D DCA-X / TDR/TDT / 50 GHz / 4 Channel / 1.85 mm / Female

Keysight N1055A-54F 50 GHz / 4 Channel / 1.85 mm / Female
Actual instrument

From USD*67,310.50New Price 134,621.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online67,310.50
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight N1055A-54F Data sheetKeysight N1055A-54F Configuration Guide
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE193779614475

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

New digital designs make signal integrity more challenging. That's why the Keysight N1055A remote head module is designed to provide fast and accurate impedance and S-parameter measurements on high-speed designs with up to 16 ports. Configure your DCA-X oscilloscope mainframe with one to four N1055A time-domain reflectometry (TDR) / time-domain transmission (TDT) modules for an economical solution.

  • Bandwidth options: 35 or 50 GHz (upgradable)
  • Edge speed (10-90%, typical): 18 ps (35 GHz) or 7 ps (50 GHz)
  • TDR fixture de-embedding removes effects of fixtures, cables or probes connected between remote heads and DUT
  • Channel options: 2 or 4 per module (upgradable) with independent skew control and up to 16 channels per 86100D mainframe
  • Ultra-thin remote head: 1.6 m phase-stable cable, 2.92 mm (35 GHz) or 1.85 mm (50 GHz) connectors, and integrated 67 GHz diode limiters for ESD/EOS protection
See downloads for more details
Installed Options
54F50 GHz BW, 4 Channel, 1.85 mm, Female
FS1Fast Sampling
See downloads for more details
Addable Options
R-51B-001-3CExtended Warranty - Return to Keysight - 3 years
R-51B-001-5CExtended Warranty - Return to Keysight - 5 years
R-51B-001-5F
R-50C-011-5Calibration Plan - Return to Keysight - 5 years
R-50C-011-3Calibration Plan - Return to Keysight - 3 years

Request a customized version of this model by requesting a Custom Quote

See downloads for more details
Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results