Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N1046A-14F

-N1046A-14F-0

Remote Sampling Heads for the 86100D DCA-X / 100 GHz / 4 Channel Remote Head / 1 mm / Female

Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
  • Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
  • Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
  • Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
  • Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
  • Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
  • Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
  • Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
  • Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
  • Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female
  • Keysight N1046A-14F 100 GHz / 4 Channel Remote Head / 1 mm / Female

Discount from* 25 % New Price 233,807.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Characterize Your Highest-Performance Designs for 56 Gbaud and Beyond

The N1046A remote sampling heads are modules for your 86100D Infiniium DCA-X mainframe. Like all of Keysight's DCA modules, the N1046A provides a wide range of configurations and performance options to interchange the bandwidth, channel count, and features of your oscilloscope solution.

  • maximum available bandwidth of 75, 85, or 100+ GHz (selectable option upgradeable)
  • 1, 2, or 4 channels per module
  • user-selectable bandwidth settings starting at 60 GHz
  • electrical inputs: 1 mm female (1.0 female to 1.85 female adapters included)



Key Documents

Configuration & Options
Installed Options
100 GHz, 4 Channel Remote Head, 1 mm, FemaleCore
Get a Custom Quote
‹ Back to results