Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N1045B
Electrical Remote Sampling Head / 60 GHz / 2/4 Port
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight N1045B
From
USD 45,177.30 Save 65%
Installed Options
04F | 4 CHANNEL REMOTE HEAD, 1.85MM, FEMALE |
Product Specifications
Modular Compatibility For Remote Sampling
The Keysight N1045B electrical port sampling head is a digital communications analyzer (DCA) module that is compatible with the N1000A DCA-X mainframe. Keysight's DCA modules provide a wide range of configurations and performance options to interchange the bandwidth, channel count, and features of your oscilloscope solution.
- 60 GHz bandwidth (65 GHz typical)
- 2 or 4 channels per module (user-selectable option)
- User-selectable bandwidth settings of 20 / 35 / 45 / 60 GHz
- Electrical inputs: 1.85 mm male or female (user-selectable option), sample rate 250 kSa/s
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.