Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight 86108B-HBW
Precision Waveform Analyzer / 50 GHz
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight 86108B-HBW
From
USD 18,871.90 Save 90%
Installed Options
HBW | 50 GHZ BANDWIDTH, 2 CHANNEL ELECTRICAL |
232 | SUPPORTED INPUT RATES: 50 MB/S TO 32 GB/S |
300 | ADJUSTABLE LOOP BANDWIDTH FOR CLOCK RECOVERY |
400 | AUXILIARY CLOCK RECOVERY INPUT |
JSA | JITTER SPECTRUM ANALYSIS AND CLOCK RECOVERY EMULATION |
PTB | PRECISION TIMEBASE, ULTRA-LOW RANDOM JITTER |
Addable Options
Request a customized version of this model by requesting a Custom Quote
Product Specifications
- Gain margin with high instrument performance: high BW (50 GHz or 35 GHz) receivers, ultra-low residual jitter (< 50 fs typical); adjustable clock recovery peaking & loop BW
- Reduce development time through instrument flexibility with integrated clock recovery (data rates 50 Mb/s to 32 Gb/s) & integrated pickoffs & phase matched cables for simple one connection “triggerless” operation
- Reduce validation time with analysis tools like Jitter Spectrum Analysis & SW Clock Recovery Emulation
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.