Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 86105D-141

-86105D-141-0

Optical and Electrical Sampling Module / 750 to 1650 nm / SMF and MMF / 20 GHz Optical / 35 GHz Electrical

Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical
Actual instrument
Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical
Actual instrument
Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical
Actual instrument
Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical
Actual instrument
Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical
Actual instrument
Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical
Actual instrument
Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical
Actual instrument
  • Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical
  • Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical
  • Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical
  • Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical
  • Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical
  • Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical
  • Keysight 86105D-141 20 GHz Optical / 35 GHz Electrical

From USD*15,661.00New Price 62,644.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online15,661.00
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Accurately test a wide range of transceiver technologies at 20 or 34 GHz bandwidth, 750-1650 nm, for 8 to 28 Gb/s transceiver test
  • Improve transceiver test station throughput at 35 or 50 GHz electrical channel with a 3.5 or 2.4 mm male connector



Key Documents

Configuration & Options
Installed Options
20 GHZ OPTICAL / 35 GHZ ELECTRICAL HARDWARECore
Get a Custom Quote
‹ Back to results