Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 86100D

-86100D-0

Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Actual instrument
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Actual instrument
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Actual instrument
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Actual instrument
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Actual instrument
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Actual instrument
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Actual instrument
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Actual instrument
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Actual instrument
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Actual instrument
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Actual instrument
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Actual instrument
  • Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

From USD*49,558.80New Price 165,196.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online49,558.80
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Bandwidth >100 GHz
  • Customize the mainframe for optical, electrical, and TDR/S-parameter analysis
  • Perform fast, accurate, and compliant jitter measurements with ultra-low jitter of 100 fs RMS and noise as low as 250 µV
  • Get more than 50 built-in standards-based masks with automated mask margin analysis
  • Easily measure multiple signals in parallel; analyze and acquire up to 16 signals simultaneously
  • Protect your investment with this upgradable and backwards compatible mainframe



Key Documents

Configuration & Options
Installed Options
092
INTERNAL HARD DRIVE (DEFAULT OPTION)
Installed
1FP
Installed
200
ENHANCED JITTER ANALYSIS, TRANSPORTABLE LICENSE
Installed
201
ADVANCED WAVEFORM ANALYSIS SOFTWARE, FIXED PERPETUAL LICENSE
Installed
2FP
Installed
300
ADVANCED AMPLITUDE ANALYSIS/RIN/Q-FACTOR, FIXED PERPETUAL LICENSE
Installed
401
ADVANCED EYE ANALYSIS SOFTWARE, FIXED PERPETUAL LICENSE
Installed
4TP
Installed
500
PRODUCTIVITY PACKAGE, TRANSPORTABLE LICENSE
Installed
7TP
Installed
9FP
PAM-N ANALYSIS SW, FIXED PERPETUAL LICENSE
Installed
BFP
AUTOMATIC FIXTURE REMOVAL IN TDR MODE, FIXED PERPETUAL LICENSE
Installed
ETR
ENHANCED TRIGGER, 13 GHZ BW, PATTERN AND MODULE TRIGGER
Installed
GPI
GPIB CARD INTERFACE - INSTALLED
Installed
PTB
INTERNAL PRECISION TIMEBASE
Installed
SIM
INFINIISIM-DCA WAVEFORM TRANSFORMATION SW, TRANSPORTABLE LICENSE
Installed
Get a Custom Quote
‹ Back to results