Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2523077

Keysight 86100C

Infiniium DCA-J Wideband Oscilloscope Mainframe

ID: U01-2523077
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
-86100C-0

Keysight 86100C

Infiniium DCA-J Wideband Oscilloscope Mainframe

Tested
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 27,190.00 Save 73%
USD 7,341.30 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from USA.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

86100C

Infiniium DCA-J Wideband Oscilloscope Mainframe

Deal summary

Configuration: 001
Shipping:Ships from USA.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Keysight Used
Keysight 86100C
Infiniium DCA-J Wideband Oscilloscope Mainframe
Configuration: 001
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe

Keysight Used

Keysight  86100C

From

USD 7,341.30 Save 73%

Installed Options

001ENHANCED TRIGGER, 13 GHZ BW

Addable Options

Request a customized version of this model by requesting a Custom Quote

Product Specifications


86100C Digital Communications Analyzer modes:

  • Oscilloscope with bandwidth in excess of 80 GHz, ensuring the most accurate waveform measurements
  • Eye diagram analyzer for both optical and electrical transmitter compliance testing to >40 Gb/s
  • Jitter and interference analyzer, measuring subcomponent jitter
  • Time domain reflectometry/transmission (TDR/TDT) for high precision impedance analysis including S-parameters

Key features

  • User configurable: mainframe with slots for two modules (4 optical or electrical channels)
  • Trigger bandwidth up to > 13 GHz (option 001)
  • Clock recovery with adjustable loop bandwidth (see 83496B)
  • Integration with MATLAB signal filtering and measurement automation software available

Backward compatible with:

  • All modules from the 54750A High-Bandwidth Digitizing Oscilloscope family
  • All modules from the 83480A Digital Communications Analyzer family
  • All modules from the 86100A/B Digital Communications Analyzer
  • 5 Reasons to Upgrade to the Keysight 86100C DCA-J

The most comprehensive multi-function analyzer for high-speed electrical and optical signals

The 86100C Infiniium DCA-J combines extremely high accuracy and repeatability with outstanding ease of use to simplify characterizing signals from 50 MHz to 80 GHz. Digital designers can combine the mainframe and modules into four key instruments with industry leading signal integrity performance

Advanced Analysis Features:

Advanced Jitter Analysis

  • Decomposition of jitter into Total Jitter (TJ), Random Jitter (RJ), Deterministic Jitter (DJ), Periodic Jitter (PJ), Data Dependent Jitter (DDJ), Duty Cycle Distortion (DCD), and Jitter induced by Intersymbol Interference (ISI)
  • Jitter frequency spectrum
  • Isolation and analysis of Sub-Rate Jitter (SRJ), that is, periodic jitter that is at an integer sub-rate of the bitrate
  • Jitter spectrum/phase noise for both clock or data signals (requires 83496B Clock Recovery)
  • Decomposition of interference into Total Interference (TI), Random Noise (RN), Deterministic Interference, Periodic Interference (PI), and Inter-symbol Interference (ISI)

Advanced Amplitude Analysis

  • Tabular and graphical results for both one and zero levels
  • Interference frequency spectrum
  • Q-factor (isolated from deterministic interference)
  • Relative Intensity Noise (RIN 1 Level, RIN OMA)

Advanced Waveform Analysis

  • Accurately capture long waveforms (up to 223 bits) with or without averaging
  • Samples/waveform limited only by size of hard disk or memory stick
  • Oscilloscope measurements on equalized waveforms with built-in Linear Feedforward Equalization (LFE) tool
  • MATLAB® interface allows instant processing of oscilloscope data:
  • ° Observe and characterize the output waveforms of any LFE, Decision Feedback Equalizer (DFE) or other algorithm
  • ° Calculate and display figures of merit or penalty using proprietary or published scripts, such as Transmitter Waveform Dispersion Penalty (TWDP)

Advanced TDR Analysis (Frequency-Domain S-Parameters)

  • On-board S-parameters for differential or single-ended characterization
  • One port or two port devices (single-ended or differential)
  • Measure to current and new standards

Accessories


Accessories only included if shown in the pictures.

You can find new accessories, by searching Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight 86100C Digital Waveform Analysis
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Other Listings

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more