Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 86100C

-86100C-0

Infiniium DCA-J Wideband Oscilloscope Mainframe

Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Actual instrument
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Actual instrument
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Actual instrument
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Actual instrument
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Actual instrument
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Actual instrument
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Actual instrument
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Actual instrument
  • Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
  • Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
  • Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
  • Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
  • Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
  • Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
  • Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
  • Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe

From USD*10,876.00New Price 27,190.00 USD*

Buy Now Online10,876.00
Request a quote

Back
Keysight 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe
Keysight Used
Keysight 86100C
Infiniium DCA-J Wideband Oscilloscope Mainframe
Configuration: 001
Customization available
Shipping:Limited countries only
Warranty: 90 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight 86100C Data sheetKeysight 86100C User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE195135268505

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

86100C Digital Communications Analyzer modes:

  • Oscilloscope with bandwidth in excess of 80 GHz, ensuring the most accurate waveform measurements
  • Eye diagram analyzer for both optical and electrical transmitter compliance testing to >40 Gb/s
  • Jitter and interference analyzer, measuring subcomponent jitter
  • Time domain reflectometry/transmission (TDR/TDT) for high precision impedance analysis including S-parameters

Key features

  • User configurable: mainframe with slots for two modules (4 optical or electrical channels)
  • Trigger bandwidth up to > 13 GHz (option 001)
  • Clock recovery with adjustable loop bandwidth (see 83496B)
  • Integration with MATLAB signal filtering and measurement automation software available

Backward compatible with:

  • All modules from the 54750A High-Bandwidth Digitizing Oscilloscope family
  • All modules from the 83480A Digital Communications Analyzer family
  • All modules from the 86100A/B Digital Communications Analyzer
  • 5 Reasons to Upgrade to the Keysight 86100C DCA-J

The most comprehensive multi-function analyzer for high-speed electrical and optical signals

The 86100C Infiniium DCA-J combines extremely high accuracy and repeatability with outstanding ease of use to simplify characterizing signals from 50 MHz to 80 GHz. Digital designers can combine the mainframe and modules into four key instruments with industry leading signal integrity performance

Advanced Analysis Features:

Advanced Jitter Analysis

  • Decomposition of jitter into Total Jitter (TJ), Random Jitter (RJ), Deterministic Jitter (DJ), Periodic Jitter (PJ), Data Dependent Jitter (DDJ), Duty Cycle Distortion (DCD), and Jitter induced by Intersymbol Interference (ISI)
  • Jitter frequency spectrum
  • Isolation and analysis of Sub-Rate Jitter (SRJ), that is, periodic jitter that is at an integer sub-rate of the bitrate
  • Jitter spectrum/phase noise for both clock or data signals (requires 83496B Clock Recovery)
  • Decomposition of interference into Total Interference (TI), Random Noise (RN), Deterministic Interference, Periodic Interference (PI), and Inter-symbol Interference (ISI)

Advanced Amplitude Analysis

  • Tabular and graphical results for both one and zero levels
  • Interference frequency spectrum
  • Q-factor (isolated from deterministic interference)
  • Relative Intensity Noise (RIN 1 Level, RIN OMA)

Advanced Waveform Analysis

  • Accurately capture long waveforms (up to 223 bits) with or without averaging
  • Samples/waveform limited only by size of hard disk or memory stick
  • Oscilloscope measurements on equalized waveforms with built-in Linear Feedforward Equalization (LFE) tool
  • MATLAB® interface allows instant processing of oscilloscope data:
  • ° Observe and characterize the output waveforms of any LFE, Decision Feedback Equalizer (DFE) or other algorithm
  • ° Calculate and display figures of merit or penalty using proprietary or published scripts, such as Transmitter Waveform Dispersion Penalty (TWDP)

Advanced TDR Analysis (Frequency-Domain S-Parameters)

  • On-board S-parameters for differential or single-ended characterization
  • One port or two port devices (single-ended or differential)
  • Measure to current and new standards
See downloads for more details
Installed Options
001ENHANCED TRIGGER, 13 GHZ BW
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results