Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight S9101A-TR1

-S9101A-TR1-0

5G Multi-Band Vector Transceiver / One-channel Configuration

Keysight S9101A-TR1 One-channel Configuration
Keysight S9101A-TR1 One-channel Configuration
  • Keysight S9101A-TR1 One-channel Configuration
  • Keysight S9101A-TR1 One-channel Configuration

From USD*$293,342.65 Save %s%s 15% List Price 345,109.00 USD*

Request a quote

Back
Keysight S9101A-TR1 One-channel Configuration
Keysight Premium Used
Keysight S9101A-TR1
5G Multi-Band Vector Transceiver / One-channel Configuration
Configuration: No customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight S9101A-TR1 Data sheetKeysight S9101A-TR1 Configuration Guide
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2129591

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Applications: High-volume test of 5G NR network equipment and radio components

  • 5G NR base station transceiver systems
  • 5G NR components, including remote radio heads (RRH), distributed units (DU), active antenna arrays, amplifiers, chipsets

Benefits

  • Lower Cost of Test with reduced footprint vs. benchtop instruments and extremely high test-throughput (“cloud ready”)
  • OTA readiness saves space and cost with single bi-directional remote heads, with in-head switching for 2 polarizations, across all 24.25 to 43.5 GHz bands, delivering best Power and EVM at chamber
  • Manufacturing Effectiveness: 1.2 GHz BW, Tx/Rx with low EVM and ACLR, operates as single instrument (includes: switching, heads, API, measurements), easy automation with calibrated system accuracy that reduces rework and false verdicts

Functionality

  • Wideband signal generation and analysis of 5G NR (3GPP Release 15 and higher) waveforms in both: FR1 (380 MHz to 6 GHz) and FR2 (24.25 to 43.5 GHz)
  • Features “OTA-friendly” expandable architecture: avoids high losses from switching and long cable runs, supports one or two remote mmWave heads and polarizations, and multiple Tx/Rx channels

Measurement applications and software

  • The S9101A system includes Keysight N90E1S91A 5G Multi-Band Vector Transceiver Application (X-Series Application).
  • Additional recommended software: N7631C Signal Studio Pro for 5G NR, N7630C for pre-5G, N7608C for custom IQ and OFDM, 89600 VSA software, and KS8400A Test Automation Platform
See downloads for more details
Addable Options
(not installed)
HD1Half-Duplex Port RF Transceiver One
HD2Half-Duplex Port RF Transceiver Two
MMOTiming Synchronization for MIMO
N9085EM0E5G NR Measurement Application
Y9085EM0E5G NR Non-Signaling Waveform and Measurement Application

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results