Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N4960A-CJ1

-N4960A-CJ1-0

Serial BERT / Serial BERT Controller with Jitter Injection

Keysight N4960A-CJ1 Serial BERT Controller with Jitter Injection
Actual instrument
Keysight N4960A-CJ1 Serial BERT Controller with Jitter Injection
Actual instrument
Keysight N4960A-CJ1 Serial BERT Controller with Jitter Injection
Actual instrument
Keysight N4960A-CJ1 Serial BERT Controller with Jitter Injection
Actual instrument
Keysight N4960A-CJ1 Serial BERT Controller with Jitter Injection
Actual instrument
Keysight N4960A-CJ1 Serial BERT Controller with Jitter Injection
Actual instrument
  • Keysight N4960A-CJ1 Serial BERT Controller with Jitter Injection
  • Keysight N4960A-CJ1 Serial BERT Controller with Jitter Injection
  • Keysight N4960A-CJ1 Serial BERT Controller with Jitter Injection
  • Keysight N4960A-CJ1 Serial BERT Controller with Jitter Injection
  • Keysight N4960A-CJ1 Serial BERT Controller with Jitter Injection
  • Keysight N4960A-CJ1 Serial BERT Controller with Jitter Injection

From USD*21,213.30New Price 70,711.00 USD*

Keysight Store on eBay Buy Now21,213.30
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Features

  • Available for 4 to 17 Gb/s or 5 to 32 Gb/s configurations
  • Full data rate Pattern Generation and Error Detection
  • Integrated clock source with jitter injection capability
  • PRBS and user definable pattern, common telecom/datacom test patterns
  • Remote heads place the signal very close to DUT
  • Remote control through USB or GPIB

Compatibility

  • N4951A Pattern Generator Remote Head 32 and 17 Gb/s
  • N4951B Pattern Generator Remote Head 32 and 17 Gb/s
  • N4952A Error Detector Remote Head 32 and 17 Gb/s

The N4960A is an affordable and compact Serial BERT available in 4-17 Gb/s and 5-32 Gb/s configurations. It is the perfect solution to test multiple channels from 25 to 32 Gb/s for 100 Gigabit Ethernet applications and other multi-channel high-data rate devices operating either synchronously or asynchronously. The N4960A Serial BERT consists of an N4960A clock/controller with N4951A or N4951B pattern generator and N4952A error detector remote-mountable heads. The pattern generator and error detector support PRBS or user patterns and operate up to 32 Gb/s in a single band with no gaps or missing data rates. The remote heads allow the test equipment to be located very close to the device under test, eliminating the need for long cables that degrade signal quality.

Applications

  • 25 Gb/s and 28 Gb/s for 100 Gigabit Ethernet (100G base)
  • InfiniBand EDR and FDR
  • High-speed SerDes testing
  • 16G and 32G Fibre Channel (16GFC)
  • CFP, SFP, SFP+, XFP
  • Backplanes CEI



Key Documents

Configuration & Options
Installed Options
Core
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results