Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N4916B
De-Emphasis Signal Converter / Optional Clock Multiplier
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight N4916B
From
USD 3,123.65 Save 95%
Installed Options
001 | CLOCK DOUBLER |
STD | DE-EMPHASIS SIGNAL CONVERTER |
Addable Options
Request a customized version of this model by requesting a Custom Quote
Product Specifications
- Adjustable de-emphasis for one pre- and 2 post-cursors of 0 to 12 dB
- Supports data rates from 660 Mb/s to 14.2 Gb/s
- Tolerates non-balanced patterns
- Transparent to jitter
- Flexible usage as front-end for J-BERT N4903B, ParBERT 81250A or other pattern generators
- Optional Clock Multiplier(opt. 001)
- Small size
- Programmable via J-BERT N4903B or stand-alone
Why is signal de-emphasis needed?
The de-emphasis technique is used in the transmission of digital electrical signals at gigabit data rates. De-emphasis is a signal pre-distortion to compensate for signal degradations that occur when transmitting electrical signals with gigabit rates over PC board traces, backplanes, or long cables. With the next generation of serial bus standards operating above 5 Gb/s, sophisticated de-emphasis with multi-tap Finite Impulse Response (FIR) filtering will be needed.
Many popular high-speed digital interfaces use de-emphasis, such as PCI Express®, SATA, USB3, QPI, IEEE 802.3 backplanes (10GBASE-KR, 40GBASE-KR4).
What does the N4916B offer?
The new N4916B de-emphasis signal converter enables R&D and test engineers to accurately emulate transmitter de-emphasis.
The N4916B can emulate transmitter de-emphasis with one pre- and two post-cursors and individually adjustable de-emphasis levels of up to 12.0 dB. With its DC-coupling it tolerates unbalanced pattern streams that often occur in training sequences. The N4916B is designed to be transparent to jitter when stimulated with jitter on data and clock signal, enabling emulation of real-world de-emphasis and jitter conditions that a receiver is expected to tolerate. De-emphasis can also be used to compensate for distortions caused by cables, fixtures or test boards in the test set for more precise device characterization results.
The new De-emphasis Signal Converter can be used as front-end for J-BERT N4903B, ParBERT or other gigabit pattern generators. It is controlled via its USB interface from the J-BERT N4903B user interface or from a stand-alone user interface with programming examples.
What does the the clock multiplying option of N4916B offer?
The clock multiplier option enables error counting and error analysis of devices using half-rate clocking. The full-rate clock is needed to use the error, eye or jitter analysis capabilities of J-BERT N4903B.
What are the key differences to N4916A?
- 3 adjustable cursors (N4916A has one post-cursor, sufficient for data rates < 5 Gb/s)
- Optional clock multiplier
- Stand-alone user interface
- Maximum data rate
- Aligned data and clock input signals are required with N4916B for full jitter transparency
- Size
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.