Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N4916B

-N4916B-0

De-Emphasis Signal Converter / Optional Clock Multiplier

Keysight N4916B De-Emphasis Signal Converter / Optional Clock Multiplier
Actual instrument
Keysight N4916B De-Emphasis Signal Converter / Optional Clock Multiplier
Actual instrument
Keysight N4916B De-Emphasis Signal Converter / Optional Clock Multiplier
Actual instrument
Keysight N4916B De-Emphasis Signal Converter / Optional Clock Multiplier
Actual instrument
Keysight N4916B De-Emphasis Signal Converter / Optional Clock Multiplier
Actual instrument
Keysight N4916B De-Emphasis Signal Converter / Optional Clock Multiplier
Actual instrument
  • Keysight N4916B De-Emphasis Signal Converter / Optional Clock Multiplier
  • Keysight N4916B De-Emphasis Signal Converter / Optional Clock Multiplier
  • Keysight N4916B De-Emphasis Signal Converter / Optional Clock Multiplier
  • Keysight N4916B De-Emphasis Signal Converter / Optional Clock Multiplier
  • Keysight N4916B De-Emphasis Signal Converter / Optional Clock Multiplier
  • Keysight N4916B De-Emphasis Signal Converter / Optional Clock Multiplier

From USD*5,057.40New Price 50,574.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online5,057.40
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N4916B Data sheetKeysight N4916B User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE184520531664

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Adjustable de-emphasis for one pre- and 2 post-cursors of 0 to 12 dB
  • Supports data rates from 660 Mb/s to 14.2 Gb/s
  • Tolerates non-balanced patterns
  • Transparent to jitter
  • Flexible usage as front-end for J-BERT N4903B, ParBERT 81250A or other pattern generators
  • Optional Clock Multiplier(opt. 001)
  • Small size
  • Programmable via J-BERT N4903B or stand-alone

Why is signal de-emphasis needed?

The de-emphasis technique is used in the transmission of digital electrical signals at gigabit data rates. De-emphasis is a signal pre-distortion to compensate for signal degradations that occur when transmitting electrical signals with gigabit rates over PC board traces, backplanes, or long cables. With the next generation of serial bus standards operating above 5 Gb/s, sophisticated de-emphasis with multi-tap Finite Impulse Response (FIR) filtering will be needed.

Many popular high-speed digital interfaces use de-emphasis, such as PCI Express®, SATA, USB3, QPI, IEEE 802.3 backplanes (10GBASE-KR, 40GBASE-KR4).

What does the N4916B offer?

The new N4916B de-emphasis signal converter enables R&D and test engineers to accurately emulate transmitter de-emphasis.

The N4916B can emulate transmitter de-emphasis with one pre- and two post-cursors and individually adjustable de-emphasis levels of up to 12.0 dB. With its DC-coupling it tolerates unbalanced pattern streams that often occur in training sequences. The N4916B is designed to be transparent to jitter when stimulated with jitter on data and clock signal, enabling emulation of real-world de-emphasis and jitter conditions that a receiver is expected to tolerate. De-emphasis can also be used to compensate for distortions caused by cables, fixtures or test boards in the test set for more precise device characterization results.

The new De-emphasis Signal Converter can be used as front-end for J-BERT N4903B, ParBERT or other gigabit pattern generators. It is controlled via its USB interface from the J-BERT N4903B user interface or from a stand-alone user interface with programming examples.

What does the the clock multiplying option of N4916B offer?

The clock multiplier option enables error counting and error analysis of devices using half-rate clocking. The full-rate clock is needed to use the error, eye or jitter analysis capabilities of J-BERT N4903B.

What are the key differences to N4916A?

  • 3 adjustable cursors (N4916A has one post-cursor, sufficient for data rates < 5 Gb/s)
  • Optional clock multiplier
  • Stand-alone user interface
  • Maximum data rate
  • Aligned data and clock input signals are required with N4916B for full jitter transparency
  • Size
See downloads for more details
Installed Options
STDDE-EMPHASIS SIGNAL CONVERTER
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results