Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N4903B-C13
J-BERT High-Performance Serial BERT / Jitter Tolerance Testing / 150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.
Keysight N4903B-C13
J-BERT High-Performance Serial BERT / Jitter Tolerance Testing / 150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight N4903B-C13
From
USD 27,733.16 Save 93%
Installed Options
C13 | PATTERN GENERATOR AND ERROR DETECTOR 150 MB/S TO 12.5 GB/S . INCLUDES BUILT-IN CLOCK DATA RECOVERY |
002 | PATTERN AND PRBS ON AUX DATA OUTPUT |
A01 | BIT RECOVERY MODE |
A02 | SYMBOL ERROR RATIO AND FRAME ERROR RATIO (SER/FER) ANALYSIS |
CTR | |
J10 | JITTER INJECTION: BUILT-IN AND CALIBRATED PERIODIC JITTER, SINUSOIDAL JITTER, RANDOM JITTER, BOUNDED UNCORRELATED JITTER |
J11 | SPREAD SPECTRUM CLOCKING (SSC) |
J12 | AUTOMATED JITTER TOLERANCE COMPLIANCE SUITE |
J20 | INTERFERENCE CHANNEL: INTERSYMBOL INTERFERENCE AND SINUSOIDAL INTERFERENCE |
Addable Options
Request a customized version of this model by requesting a Custom Quote
Product Specifications
- Data rates 150 Mb/s to 7 Gb/s or to 12.5 Gb/s pattern generator and error detector. Option to extended data rate to 14.2 Gb/s for pattern generator.
- >0.5 UI calibrated, compliant and integrated jitter injection: RJ, RJ-LF, RJ-HF, PJ1, PJ2, SJ, BUJ, ISI, sinusoidal interference, triangular and arbitrary SSC and residual SSC
- Excellent signal performance and sensitivity
- Built-in clock data recovery with tunable and compliant loop bandwidth
- Half-rate clocking with variable duty cycle for forwarded clocked devices
- Measures BER, BERT Scan, TJ with RJ/DJ separation, eye diagram, eye mask, BER contour, automated jitter tolerance, pattern capture, frame error rate (FER), or symbol error rate (SER) coded and retimed data streams
- Two adjustable data outputs with independent PRBS and pattern with 120 block pattern sequencer
- All options are retrofittable and upgrade from N4903A possible
The J-BERT N4903B high-performance serial BERT provides the most complete jitter tolerance test for embedded and forward clocked devices.
It is the ideal choice for R&D and validation teams characterizing and stressing chips and transceiver modules that have serial I/O ports up to 7 Gb/s, 12.5Gb/s or 14.2 Gb/s. It can characterize a receiver’s jitter tolerance and is designed to prove compliance to today’s most popular serial bus standards, such as:
- PCI Express®
- SATA/SAS
- DisplayPort
- USB SuperSpeed
- Fibre Channel
- QPI
- Memory buses, such as fully buffered DIMM2
- Backplanes, such as CEI
- 10 GbE/ XAUI
- XFP/XFI, SFP+
Accurate characterization is achieved with clean signals from the pattern generator, which features exceptionally low jitter and extremely fast transition times. Built-in and calibrated jitter source allow accurate jitter tolerance testing of receivers.
Test set-up is simplified significantly, because the J-BERT N4903B is designed to match serial bus standards optimally with its differential I/Os, variable voltage levels on most outputs, built-in jitter and ISI, pattern sequencer, reference clock outputs, tunable CDR, pattern capture and bit recovery mode to analyze clock-less and non-deterministic patterns.SER/FER analysis allows jitter tolerance testing of devices using retimed loopback. A second data output with independent pattern memory and PRBS can be used as aggressor channel for crosstalk tests, or when adding channels externally for OOB timing tests or emulation of 3-level signals or signal de-emphasis.
Faster test execution is possible with J-BERT’s automated jitter tolerance tests fast total jitter measurements.
The J-BERT N4903B is a long-term investment which is configurable for today’s test and budget requirements but also allows upgrades from the N4903A model, and later retrofit of all options and full speed when test needs change.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
Similar Listings
This Model
Other Listings
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.