Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2522255

Keysight N4903B-C13

J-BERT High-Performance Serial BERT / Jitter Tolerance Testing / 150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.

ID: U01-2522255
Keysight N4903B-C13 150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.
Keysight N4903B-C13 150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.
Keysight N4903B-C13 150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.
Keysight N4903B-C13 150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.
Keysight N4903B-C13 150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.
Keysight N4903B-C13 150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.
-N4903B-C13-0

Keysight N4903B-C13

J-BERT High-Performance Serial BERT / Jitter Tolerance Testing / 150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.

Calibrated + Measurement Report
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 401,323.00 Save 95%
USD 20,066.15 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from USA.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

N4903B-C13

150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.

Deal summary

Configuration: 002, A01, CTR, D14, J10, J11, J12, J20
Shipping:Ships from USA.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight N4903B-C13 150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.
Keysight Used
Keysight N4903B-C13
J-BERT High-Performance Serial BERT / Jitter Tolerance Testing / 150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.
Configuration: 002, A01, CTR, D14, J10, J11, J12, J20
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N4903B-C13 150 Mb/s to 12.5 Gb/s Pattern Generator / Includes Built-in CDR.

Keysight Used

Keysight  N4903B-C13

From

USD 20,066.15 Save 95%

Installed Options

C13PATTERN GENERATOR AND ERROR DETECTOR 150 MB/S TO 12.5 GB/S . INCLUDES BUILT-IN CLOCK DATA RECOVERY
002PATTERN AND PRBS ON AUX DATA OUTPUT
A01BIT RECOVERY MODE
CTR
D14EXTENDED PATTERN GENERATOR DATA RATE TO 14.2 GB/S
J10JITTER INJECTION: BUILT-IN AND CALIBRATED PERIODIC JITTER, SINUSOIDAL JITTER, RANDOM JITTER, BOUNDED UNCORRELATED JITTER
J11SPREAD SPECTRUM CLOCKING (SSC)
J12AUTOMATED JITTER TOLERANCE COMPLIANCE SUITE
J20INTERFERENCE CHANNEL: INTERSYMBOL INTERFERENCE AND SINUSOIDAL INTERFERENCE

Addable Options

Request a customized version of this model by requesting a Custom Quote

Product Specifications


  • Data rates 150 Mb/s to 7 Gb/s or to 12.5 Gb/s pattern generator and error detector. Option to extended data rate to 14.2 Gb/s for pattern generator.
  • >0.5 UI calibrated, compliant and integrated jitter injection: RJ, RJ-LF, RJ-HF, PJ1, PJ2, SJ, BUJ, ISI, sinusoidal interference, triangular and arbitrary SSC and residual SSC
  • Excellent signal performance and sensitivity
  • Built-in clock data recovery with tunable and compliant loop bandwidth
  • Half-rate clocking with variable duty cycle for forwarded clocked devices
  • Measures BER, BERT Scan, TJ with RJ/DJ separation, eye diagram, eye mask, BER contour, automated jitter tolerance, pattern capture, frame error rate (FER), or symbol error rate (SER) coded and retimed data streams
  • Two adjustable data outputs with independent PRBS and pattern with 120 block pattern sequencer
  • All options are retrofittable and upgrade from N4903A possible

The J-BERT N4903B high-performance serial BERT provides the most complete jitter tolerance test for embedded and forward clocked devices.

It is the ideal choice for R&D and validation teams characterizing and stressing chips and transceiver modules that have serial I/O ports up to 7 Gb/s, 12.5Gb/s or 14.2 Gb/s. It can characterize a receiver’s jitter tolerance and is designed to prove compliance to today’s most popular serial bus standards, such as:

  • PCI Express® 
  • SATA/SAS
  • DisplayPort
  • USB SuperSpeed
  • Fibre Channel
  • QPI
  • Memory buses, such as fully buffered DIMM2
  • Backplanes, such as CEI
  • 10 GbE/ XAUI
  • XFP/XFI, SFP+

Accurate characterization is achieved with clean signals from the pattern generator, which features exceptionally low jitter and extremely fast transition times. Built-in and calibrated jitter source allow accurate jitter tolerance testing of receivers.

Test set-up is simplified significantly, because the J-BERT N4903B is designed to match serial bus standards optimally with its differential I/Os, variable voltage levels on most outputs, built-in jitter and ISI, pattern sequencer, reference clock outputs, tunable CDR, pattern capture and bit recovery mode to analyze clock-less and non-deterministic patterns.SER/FER analysis allows jitter tolerance testing of devices using retimed loopback. A second data output with independent pattern memory and PRBS can be used as aggressor channel for crosstalk tests, or when adding channels externally for OOB timing tests or emulation of 3-level signals or signal de-emphasis.

Faster test execution is possible with J-BERT’s automated jitter tolerance tests fast total jitter measurements.

The J-BERT N4903B is a long-term investment which is configurable for today’s test and budget requirements but also allows upgrades from the N4903A model, and later retrofit of all options and full speed when test needs change.

Accessories


Accessories only included if shown in the pictures.

You can find new accessories, by searching Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight N4903B-C13 BER Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more