Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
- Like-new Condition
- Updated Firmware
- Full Calibration
- New Accessories
- Like-new Warranty
- Customization possible
Keysight M9415A-001
From USD*$100,932.00 Save 25% List Price 134,576.00 USD*
KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
|
|
|
- Integrated a vector signal generator and a vector signal analyzer up to 12 GHz in a 3-slot PXIe module
- Built-in 1.2 GHz signal generation and analysis bandwidth
- High output power up to >+20 dBm
- Amplitude accuracy <±0.5 dB for both generator and analyzer
- Excellent SSB phase noise <-130 dBc/Hz at 1 GHz (10 kHz offset)
- <0.3 % EVM of 100 MHz bandwidth OFDM signal for accurate 5G test
- Extend frequency range to mmW (FR2) with S9130A 5G Performance Multi-Band Vector Transceiver
F12 | Frequency Range, 380 MHz to 12 GHz |
HV2 | Enable PathWave Test Sync Executive Programming |
(not installed)
89601200C | Basic vector signal analysis and hardware connectivity |
89601301C | Multi-vendor hardware connectivity |
1EA | High Output Power |
89601B7NC | 3G modulation analysis |
89601B7RC | Wireless connectivity modulation analysis |
B12 | Bandwidth, 1.2 GHz |
B4X | Bandwidth, 400 MHz |
B8X | Bandwidth, 800 MHz |
F06 | Frequency Range, 380 MHz to 6 GHz |
F08 | Frequency Range, 380 MHz to 8 GHz |
F12 | Frequency Range, 380 MHz to 12 GHz |
HDX | Half Duplex Port |
89601BHFC | Custom OFDM modulation analysis |
89601BHGC | LTE/LTE-A FDD modulation analysis |
89601BHHC | LTE/LTE-A TDD modulation analysis |
89601BHMC | DOCSIS modulation analysis |
89601BHNC | 5G NR modulation analysis |
89601BHPC | FMCW radar analysis |
89601BHQC | Pulse analysis |
89601BHTC | IoT modulation analysis |
HV2 | Enable PathWave Test Sync Executive Programming |
89601BHXC | High throughput WLAN modulation analysis |
M02 | Memory, 256 Msa |
M05 | Memory, 512 MSa |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application |
N9071EM0E | GSM/EDGE/Evo Measurement Application |
N9073EM0E | W-CDMA/HSPA+ Measurement Application |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application |
N9055EM0E | Power Amplifier Measurement Application |
N9060EM0E | |
Y9080EM0E | LTE and LTE-Advanced FDD Waveform and Measurement Applications |
Y9081EM0E | Bluetooth TM Waveform and Measurement Application |
Y9082EM0E | LTE and LTE-Advanced TDD Waveform and Measurement Application |
Y9084EM0E | |
Y9085EM0E | 5G NR Non-Signaling Waveform and Measurement Application |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application |
N9081EM0E | Bluetooth (TM) Measurement Application |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application |
N9084EM0E | Short Range Communications and IoT Measurement Application |
N9085EM0E | 5G NR Measurement Application |
Y9071EM0E | |
Y9073EM0E | W-CDMA/HSPA/HSPA+ Waveform and Measurement Applications |
Y9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application |
Y9077EM1E | WLAN 802.11ac/ax Waveform and Measurement Application |
N9077EM1E | WLAN 802.11ac/ax Measurement Application |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application |
N9077EM2E | WLAN 802.11be Measurement Application |
Y9077EM2E | |
N9060EM3E | |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback |
N7606EMBC | Signal Studio for Bluetooth, waveform playback |
N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback |
N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback |
N7610EMBC | Signal Studio for IoT, waveform playback |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback |
N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback |
N7631EMBC | Signal Studio Pro for 5G NR, waveform playback |
MMO | |
SAA | Calibration for N9060EM3E Spectrum Analyzer Application |
89601AYAC | Digital demodulation analysis |
Request a customized version of this model by requesting a Custom Quote
See downloads for more details
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
To order additional accessories, please contact us or request a custom quote
FAQs
What are the differences between Keysight Used & Keysight Premium Used?
You will find more information about the differences of Keysight's used equipment standards here.
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.