Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M8062A-G32

-M8062A-G32-0

BERT Front End Module / 2-slot AXIer / 32 Gb/s Pattern Generator Front End

Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
  • Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
  • Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
  • Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
  • Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
  • Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
  • Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
  • Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
  • Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
  • Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
  • Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
  • Keysight M8062A-G32 32 Gb/s Pattern Generator Front End

From USD*$56,438.40 Save 20% List Price 70,548.00 USD*

Request a quote

Back
Keysight M8062A-G32 32 Gb/s Pattern Generator Front End
Keysight Premium Used
Keysight M8062A-G32
BERT Front End Module / 2-slot AXIer / 32 Gb/s Pattern Generator Front End
Configuration: No customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight M8062A-G32 Data sheet
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2129752

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Expands data rate of J-BERT M8020A up to 32.4 Gb/s
  • Fully unique integrated capabilities for higher-data-rate testing
  • Integrated adjustable inter symbol interference (ISI) helps engineers quickly test over a large range of channel loss without moving cables
  • Integrated analyzer equalization ensures accurate BER measurements by opening eyes in the looped-back channel
  • Integrated 8-tap de-emphasis allows engineers to emulate transmitter operation and de-embed test setups
  • Improved efficiency and accuracy for 100G and beyond testing
  • Interactive TxEQ training for 25GBASE-KR and 100GBASE-KR4
  • Control from J-BERT M8020A high-performance BERT

The M8062A 32 Gb/s module expands the J-BERT M8020A high-performance BERT with versatile generator and analyzer functionality at data rates up to 32.4 Gb/s. The newly integrated capabilities streamline testing for R&D and test engineers who need to characterize devices and systems for next-generation data-center and long-haul-communication applications. Fully integrated capabilities like inter symbol interference generation, clock data recovery and analyzer equalization greatly improve device characterization and compliance testing and significantly simplifies test setups. The M8062A is a 2-slot AXIe module that can be controlled via USB through the integrated user interface of the J-BERT M8020A or through remote programming commands to allow test automation.

Application examples for M8062A:

  • Optical transceivers such as 100GBASE-LR4, -SR4 and -ER4, 32G Fibre Channel
  • SERDES and chip-to-chip interfaces, such as OIF CEI
  • Backplanes, cables, such as 100GBASE-KR4, -CR4
  • SAS-4 receiver testing
  • Thunderbolt 20G and active optical cables
See downloads for more details
Addable Options
(not installed)
0A3Analyzer Equalization License
0A4Clock Recovery License
0G4Multi-tap De-emphasis License
0G5Adjustable Intersymbol Interference (ISI) License
0SC100GBASE-KR4 and 25GBASE-KR Transmitter Equalization Training, Module-wide License

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results