Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M8046A-A64

-M8046A-A64-0

Analyzer Module / 1-slot AXIe / 1 Channel / 64 GBaud / NRZ

Keysight M8046A-A64 1 Channel / 64 GBaud / NRZ

Discount from* 25 % New Price 170,038.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote, upload a Purchase Order and order:
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Symbol rates 2 to 32.4 Gbaud
  • One channel per 1-slot module
  • 70 mV input sensitivity
  • Supports NRZ and PAM4
  • Built-in equalization
  • Real-time bit error and symbol error analysis

Simplified, time-efficient testing is essential when you are developing next-generation computer, consumer, or communication devices. The Keysight M8000 Series is a highly integrated bit error ratio (BER) test solution for physical layer characterization, validation, and compliance testing. With support for a wide range of data rates and standards, the M8000 Series provides accurate, reliable results that accelerate your insight into the performance margins of high-speed digital devices.

The M8046A is an instrument module that can be installed into the M9505A 5- slot AXIe chassis. This module occupies one slot. The M8046A supports symbol rates up to 32.4 Gbaud, the default is NRZ format. The analyzer module can be used for error analysis in conjunction with the M8045A pattern generator, the M8195A/M8196A Arbitrary Waveform generators or as stand-alone. With M8070A software version 5.0, the M8046A can also be used in conjunction with M8041A + M8062A.




Key Documents

Configuration & Options
Installed Options
Analyzer, one Channel, Data Rate up to 64 GBaud, NRZCore
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
0A3   From USD* 15,114.75
Equalizer License
Add
0A4   From USD* 33,094.50
Clock Recovery for 32 Gbaud, License
Add
0A5   From USD* 24,724.50
Clock Recovery Extension up to 64 Gbaud, License
Add
0P3   From USD* 52,413.00
PAM-4 Decoding up to 32 GBaud
Add
0P6   From USD* 25,961.25
PAM-4 Extension up to 58 Gbaud, License
Add
0S1   From USD* 16,483.50
Interactive Link Training for PCIe 8/16/32 GT/s, License
Add
0S2   From USD* 12,362.25
SKP OS Filtering for PCIe 8/16/32 GT/s and CCIX 20/25 Gb/s, License
Add
0S4   From USD* 8,001.75
SKP OS Filtering for USB 3.0, 3.1, 3.2, License
Add
0S6   From USD* 12,002.25
ALIGN Filtering for SATA 3G/6G and SAS 3G/6G/12G, License
Add
801   From USD* 801.00
Cable, 2.92 mm (m) to 2.92 mm (m), Length 0.5 m
Add
802   From USD* 1,900.50
Matched Cable Pair, 2.4 mm, 2 ps, Length 0.85 m
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results