Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M8020A

-M8020A-0

J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration

Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
  • Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
  • Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
  • Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
  • Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
  • Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
  • Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
  • Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
  • Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
  • Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
  • Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration

$ 3,761.00 Save 25% List Price $ 5,014.67

Request a quote

Back
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight Premium Used
Keysight M8020A
J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Configuration: No customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight M8020A Data sheetKeysight M8020A Configuration GuideKeysight M8020A User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2132431

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

J-BERT M8020A High-Performance BERT

The high-performance Keysight J-BERT M8020A enables fast, accurate receiver characterization of single- and multi-lane devices running up to 16 or 32 Gb/s.

With today’s highest level of integration, the M8020A streamlines your test setup. In addition, automated in situ calibration of signal conditions ensures accurate and repeatable measurements. And, through interactive link training, it can behave like your DUT’s link partner. All in all, the J-BERT M8020A will accelerate insight into your design.

Target applications

R&D and test engineers who characterize, verify compliance of chips, devices, boards and systems with serial I/O ports up to 16 Gb/s and 32 Gb/s. The M8020A can be used to test popular serial bus standards, such as: PCI Express®, USB, MIPI M-PHYTM, SATA/SAS, DisplayPort, SD UHS-II, Fibre Channel, memory buses, backplanes, repeaters, active optical cables, Thunderbolt, 10 GbE, 100 GbE (optical and electrical), SFP+, CFP2/4 transceivers, CEI.

  • Data rates up to 8.5/ 16 Gb/s for pattern generator and error detector. Expandable to 32 Gb/s with M8062A 32 Gb/s BERT Front-End
  • Integrated and calibrated jitter injection: RJ, PJ1, PJ2, SJ, BUJ, sinusoidal interference(common-mode and differential-mode), SSC (triangular and arbitrary, residual)
  • 8- tap de-emphasis (positive and negative) up to 20 dB
  • Integrated and adjustable ISI for loss emulation
  • Interactive link training for SAS-3, USB 3.0/3.1 and PCI Express supporting 8 GT/s and 16 GT/s
  • Interactive TxEQ training for IEEE 10GBASE-KR, 25GBASE-KR and 100GBASE-KR4
  • Built-in clock data recovery and equalization
  • System integration with M8070A software for M8000 BER series. Seamless operation with BERT/Scope and AWGs
See downloads for more details
Addable Options
(not installed)
0A2
0A3
0G2
0G3
0G4
0G5
0G6
0G7
0S1
0S2
0S3
0S4
801
BU2Bundle consisting of one M9505A 5-slot AXIe Chassis with USB option
BU3Bundle consisting of one M9505A 5-slot AXIe Chassis and one M9537A AXIe Embedded PC Controller with 16GB RAM and Windows 10 Option
C08
C16
G08
G16

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results