Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M8020A
J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Premium Used
Keysight M8020A
From
USD 3,760.50 Save 25%
Installed Options
Addable Options
0A2 | |
0A3 | |
0G2 | |
0G3 | |
0G4 | |
0G5 | |
0G6 | |
0G7 | |
0S1 | |
0S2 | |
0S3 | |
0S4 | |
801 | |
BU2 | Bundle consisting of one M9505A 5-slot AXIe Chassis with USB option |
BU3 | Bundle consisting of one M9505A 5-slot AXIe Chassis and one M9537A AXIe Embedded PC Controller with 16GB RAM and Windows 10 Option |
C08 | |
C16 | |
G08 | |
G16 |
Request a customized version of this model by requesting a Custom Quote
Product Specifications
J-BERT M8020A High-Performance BERT
The high-performance Keysight J-BERT M8020A enables fast, accurate receiver characterization of single- and multi-lane devices running up to 16 or 32 Gb/s.
With today’s highest level of integration, the M8020A streamlines your test setup. In addition, automated in situ calibration of signal conditions ensures accurate and repeatable measurements. And, through interactive link training, it can behave like your DUT’s link partner. All in all, the J-BERT M8020A will accelerate insight into your design.
Target applications
R&D and test engineers who characterize, verify compliance of chips, devices, boards and systems with serial I/O ports up to 16 Gb/s and 32 Gb/s. The M8020A can be used to test popular serial bus standards, such as: PCI Express®, USB, MIPI M-PHYTM, SATA/SAS, DisplayPort, SD UHS-II, Fibre Channel, memory buses, backplanes, repeaters, active optical cables, Thunderbolt, 10 GbE, 100 GbE (optical and electrical), SFP+, CFP2/4 transceivers, CEI.
- Data rates up to 8.5/ 16 Gb/s for pattern generator and error detector. Expandable to 32 Gb/s with M8062A 32 Gb/s BERT Front-End
- Integrated and calibrated jitter injection: RJ, PJ1, PJ2, SJ, BUJ, sinusoidal interference(common-mode and differential-mode), SSC (triangular and arbitrary, residual)
- 8- tap de-emphasis (positive and negative) up to 20 dB
- Integrated and adjustable ISI for loss emulation
- Interactive link training for SAS-3, USB 3.0/3.1 and PCI Express supporting 8 GT/s and 16 GT/s
- Interactive TxEQ training for IEEE 10GBASE-KR, 25GBASE-KR and 100GBASE-KR4
- Built-in clock data recovery and equalization
- System integration with M8070A software for M8000 BER series. Seamless operation with BERT/Scope and AWGs
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.