Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 81490A

-81490A-0

Reference Transmitter for Optical Receiver Stress Test

Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test

From USD*30,545.25New Price 122,181.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Buy Now Online30,545.25
Request a quote

Back
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Keysight Used
Keysight 81490A
Reference Transmitter for Optical Receiver Stress Test
Configuration: E09
Customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight 81490A Data sheetKeysight 81490A User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE193387231922

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • 33 GHz typical electro-optical bandwidth
  • Optical wavelength
  • 1310 nm & 1550 nm Single Mode Fiber
  • 850 nm Multi Mode Fiber
  • Rise and fall times
    • < 25 ps
    • < 15 ps (typical)
  • Jitter
    • < 0.2 UI
    • < 0.15 UI (typical)

Keysight’s 81490A reference transmitter is optimized to offer excellent eye quality as a reference for testing 10 GbE-LR, -ER, -SR according to IEEE 802.3ae, 100GBASE-LR4,-ER4,-SR4 according to IEEE 802.3bs and according to 10/16 G FC Fibre Channel specifications. With the integration into the Keysight LMS platform it offers seamless operation with the N4917A/B optical receiver stress test solution.

The high modulation bandwidth of up to 35GHz enables to build test setups that deliver arbitrary optical modulated signals in combination with electrical waveform generators.

Benefits

  • Support for full compliance to IEEE 802.3ae -LR, -ER, -SR and IEEE 802bs -LR4, -ER4, -SR4 in combination with the N4917A/B Optical Receiver Stress Test solution.
  • 1310 nm and 1550 nm Single Mode Fiber transmitter included in one module saves time and cost.
  • Module with external laser source input for addressing 1300nm WDM bands.
  • 850nm Multimode Fiber transmitter.
  • Scalability with the integration into industry standard Keysight LMS platform extends your optical workbench capabilities.
  • Analog modulation bandwidth of 35 GHz extends the application to arbitrary optical waveform generation in combination with an electrical arbitrary waveform generator.
See downloads for more details
Installed Options
E09
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Buy Now and Get a Free Multimeter with your Used Instrument

LEARN MORE

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

‹ Back to results