Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 81250A

-81250A-0

Parallel Bit Error Ratio Tester

Keysight 81250A Parallel Bit Error Ratio Tester
Actual instrument
Keysight 81250A Parallel Bit Error Ratio Tester
Actual instrument
Keysight 81250A Parallel Bit Error Ratio Tester
Actual instrument
Keysight 81250A Parallel Bit Error Ratio Tester
Actual instrument
Keysight 81250A Parallel Bit Error Ratio Tester
Actual instrument
Keysight 81250A Parallel Bit Error Ratio Tester
Actual instrument
  • Keysight 81250A Parallel Bit Error Ratio Tester
  • Keysight 81250A Parallel Bit Error Ratio Tester
  • Keysight 81250A Parallel Bit Error Ratio Tester
  • Keysight 81250A Parallel Bit Error Ratio Tester
  • Keysight 81250A Parallel Bit Error Ratio Tester
  • Keysight 81250A Parallel Bit Error Ratio Tester

From USD*45,000.00New Price 50,000.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online45,000.00

Keysight Used

81250A

Parallel Bit Error Ratio Tester

Deal summary

Configuration: 148
Shipping:Limited countries only
Support: 30 days right-of-return

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Shipping Address
Billing Address
Next
1
Tax
Shippingfree shipping
Total
Purchase Order
Payment Method
Next

Order Review

Shipping Address
Billing Address
Payment Method
Price
Tax
Shippingfree shipping
Total
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight 81250A Data sheet
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE193736746039

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

ParBERT 81250 several modules cover different data rate ranges. This modular concept is the most flexible and scalable BERT solution on the market. Whether you need a multi-port data generator, data analyzer or a complete BERT System, with ParBERT 81250 you can configure the right solution for accurate and efficient characterization of your multi-port gigabit devices.

ModuleRange of OperationPRBS / Memory DataTransition Times 20% - 80%Diff Data GeneratorDelay Control InputCDRDiff Data Analysis
13.5 Gb/s620 Mb/s to 13.5 Gb/sYes20 psYesYesYesYes 
7 Gb/s620 Mb/s to 7 Gb/sYes20 psYesYesYesYes
3.35 Gb/s20.84 Mb/s to 3.35 Gb/sYes75 psYesYesNoYes
2.7 Gb/s333.34 Mb/s to 2.7 Gb/sYes90 psYesNoNoYes
1.65 Gb/s333.34 Mb/s to 1.65 Gb/sYes90 psYesNoNoYes
675 Mb/s333.34 kb/s to 675 Mb/sYes0.5 ns to 4.5 ns (10% to 90%)YesNoNoYes
See downloads for more details
Installed Options
14813-SLOT VXI MAINFRAME
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results