Save 80% or more

Used Signal Analyzers


For instance: N9020A MXA Signal Analyzer, 10Hz – 3.6 GHz at great savings.
Directly from Keysight

Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9020A-513

-N9020A-513-0

MXA Signal Analyzer / 10 Hz to 13.6 GHz

Keysight N9020A-513 10 Hz to 13.6 GHz
Actual instrument
Keysight N9020A-513 10 Hz to 13.6 GHz
Actual instrument
Keysight N9020A-513 10 Hz to 13.6 GHz
Actual instrument
Keysight N9020A-513 10 Hz to 13.6 GHz
Actual instrument
Keysight N9020A-513 10 Hz to 13.6 GHz
Actual instrument
Keysight N9020A-513 10 Hz to 13.6 GHz
Actual instrument
Keysight N9020A-513 10 Hz to 13.6 GHz
Actual instrument
Keysight N9020A-513 10 Hz to 13.6 GHz
Actual instrument
Keysight N9020A-513 10 Hz to 13.6 GHz
Actual instrument
Keysight N9020A-513 10 Hz to 13.6 GHz
Actual instrument
Keysight N9020A-513 10 Hz to 13.6 GHz
Actual instrument
Keysight N9020A-513 10 Hz to 13.6 GHz
Actual instrument
  • Keysight N9020A-513 10 Hz to 13.6 GHz
  • Keysight N9020A-513 10 Hz to 13.6 GHz
  • Keysight N9020A-513 10 Hz to 13.6 GHz
  • Keysight N9020A-513 10 Hz to 13.6 GHz
  • Keysight N9020A-513 10 Hz to 13.6 GHz
  • Keysight N9020A-513 10 Hz to 13.6 GHz
  • Keysight N9020A-513 10 Hz to 13.6 GHz
  • Keysight N9020A-513 10 Hz to 13.6 GHz
  • Keysight N9020A-513 10 Hz to 13.6 GHz
  • Keysight N9020A-513 10 Hz to 13.6 GHz
  • Keysight N9020A-513 10 Hz to 13.6 GHz
  • Keysight N9020A-513 10 Hz to 13.6 GHz

From USD*17,473.20New Price 58,244.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online17,473.20
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Accelerate Development of Wireless Devices and Adapt to Evolving Test Requirements

  • Shorten test times with rapid local measurements, display updates, marker peak searches, and fast sweep
  • Simplify testing with fast one-button measurements from PathWave X-Series measurement apps: LTE, WLAN, MSR, and more
  • Capture elusive or transient signals with full-band real-time spectrum analysis
  • Perform deeper troubleshooting with the PathWave 89600 VSA software



Key Documents

Configuration & Options
Installed Options
FREQUENCY RANGE, 10 HZ TO 13.6 GHZCore
B25
ANALYSIS BANDWIDTH, 25 MHZ (STANDARD)
Installed
P13
PREAMPLIFIER, 13.6 GHZ
Installed
PC4
Installed
SSD
ADDITIONAL REMOVABLE SOLID STATE DRIVE, W7X
Installed
WXP
OPERATING SYSTEM, WINDOWS XP FOR EMBEDDED SYSTEMS
Installed
Get a Custom Quote
‹ Back to results