Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N5193A-520

-N5193A-520-0

UXG X-Series Agile Signal Generator / 10 MHz to 20 GHz

Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz

Discount from* 25 % New Price 185,702.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight N5193A-520 Data sheetKeysight N5193A-520 Configuration GuideKeysight N5193A-520 User Manual
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2009439

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

The Most Complex Systems Need The Best Tools

The UXG X-Series Agile Signal Generators let you create complex scenarios when you need them. Off the shelf, the UXG is a powerful building block, whether you want a dependable LO or a scalable threat simulator. By blurring the lines between analog and vector technologies, the UXG accelerates the integration of new intelligence into up-to-date signal scenarios. With the UXG, you can generate increasingly complex simulations and get closer to reality.

  • Get closer to reality: simulate increasingly complex signal environments for radar, EW & antenna-test
  • Use direct digital synthesis (DDS), so the UXG can update frequency, amplitude, and phase settings in as little as 180 ns, with built-in phase repeatability
  • Simulates advanced radar signals, generating narrow pulses with 90 dB on/off ratio and chirps as wide as 10 to 25 percent of the carrier frequency
  • Quickly characterize antennas over a wide frequency range with fast frequency tuning: 100-µs switching is standard and, for more demanding needs, speeds of 1 µs and 370 ns are available as options
  • Accept pulse descriptor words (PDWs) to quickly and efficiently generate long pulse trains while allowing individual phase control
  • Generate shaped pulses and wideband linear or non-linear chirps
See downloads for more details
Installed Options
520Frequency range, 10 MHz to 20 GHz
1EMMove all connectors to rear panel
AT1Add mechanical + solid state attenuator assembly
CC1100-pin I/O interface (for binary input)
WC1Wideband chirp
See downloads for more details
Addable Options
1CM104ARack mount flange kit 132.6mm H (3U) - two flange brackets- Palette 2015
1CN107AHandle kit 132.6mm H (3U) - two front handles- Palette 2015
1CP108ARack mount flange and handle kit 132.6mm H (3U) - two brackets and front handles- Palette 2015
1CC131ALVDS cable, 1.5m length
1CC132ABCD cable, 1.5m length
1CC133A10 Gigabit fiber optic cable, 2m length, and two SFP+ transceivers
A6JANSI Z540-1-1994 calibration
AT2Add mechanical + solid state attenuator assembly
CC250-pin I/O interface (for BCD input)
CC310 Gigabit Ethernet I/O interface
EP1Enhanced phase noise
FR10.001 Hz frequency resolution
N7660B-4FPConnect to N519xA UXG, fixed perpetual license
N7660B-EFPMultiple emitters from one UXG, fixed perpetual license
N7660B-FFPMulti-channel for AoA and kinematics, fixed perpetual license
N7660B-GFPPolarization, fixed perpetual license
N7660EMBC-1FP
N7665EMBC-1FP
PM1Pulse modulation
SS11 microsecond switching speed
SS4180ns PDW update rate (normal or list mode) or 370ns latency (fast CW mode)
SSDAdditional removable solid state drive
UNTAM, FM, phase modulation, LF output, and narrowband chirp
WC1Wideband chirp

Request a customized version of this model by requesting a Custom Quote

See downloads for more details
Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results