Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N5183B-540

-N5183B-540-0

MXG X-Series Microwave Analog Signal Generator / 9 kHz to 40 GHz

Keysight N5183B-540 9 kHz to 40 GHz
Keysight N5183B-540 9 kHz to 40 GHz
Keysight N5183B-540 9 kHz to 40 GHz
Keysight N5183B-540 9 kHz to 40 GHz
Keysight N5183B-540 9 kHz to 40 GHz
Keysight N5183B-540 9 kHz to 40 GHz
Keysight N5183B-540 9 kHz to 40 GHz
Keysight N5183B-540 9 kHz to 40 GHz
Keysight N5183B-540 9 kHz to 40 GHz
Keysight N5183B-540 9 kHz to 40 GHz
  • Keysight N5183B-540 9 kHz to 40 GHz
  • Keysight N5183B-540 9 kHz to 40 GHz
  • Keysight N5183B-540 9 kHz to 40 GHz
  • Keysight N5183B-540 9 kHz to 40 GHz
  • Keysight N5183B-540 9 kHz to 40 GHz
  • Keysight N5183B-540 9 kHz to 40 GHz
  • Keysight N5183B-540 9 kHz to 40 GHz
  • Keysight N5183B-540 9 kHz to 40 GHz
  • Keysight N5183B-540 9 kHz to 40 GHz
  • Keysight N5183B-540 9 kHz to 40 GHz

Discount from* 25 % New Price 64,968.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight N5183B-540 Data sheetKeysight N5183B-540 Configuration GuideKeysight N5183B-540 User Manual
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2009392

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Get a fast, compact (2U) alternative to the PSG in the lab, depot or field
  • Address demanding tests of radar modules & systems with near-PSG levels of spectral purity
  • Compensate for system loss & drive high-power amplifiers: +19 dBm output power, -55 dBc harmonics & -68 dBc spurious @ 20 GHz
  • Reduce calibration time with switching speed 600 µs
  • Simulate narrowband chirps & radar antenna scans with up to five internal function generators that can be used with AM, FM, OM pulse modulation
See downloads for more details
Installed Options
540Frequency range, 9 kHz to 40 GHz
UNYEnhanced low phase noise
See downloads for more details
Addable Options
006Instrument security and removable memory card
1E1Step attenuator, 115 dB
1EAHigh output power
1ERFlexible reference input (1-50 MHz)
303Multifunction generator
A6JANSI Z540-1-1994 Calibration
N5180320BPulse train generator
UNTAM, FM phase modulation
UNWNarrow pulse modulation
UNZFast frequency switching
UW2Narrow pulse modulation up to 31.8 GHz
UZ2Fast frequency switching greater than 1.15 ms and +/-0.05 percent of final frequency

Request a customized version of this model by requesting a Custom Quote

See downloads for more details
Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results