Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N5182B-503

-N5182B-503-0

MXG X-Series RF Vector Signal Generator / 9 kHz to 3 GHz

Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz

Discount from* 25 % New Price 38,727.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight N5182B-503 Data sheetKeysight N5182B-503 Configuration GuideKeysight N5182B-503 User Manual
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2009366

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Test Your Design Within and Beyond Its Limits with the MXG

On the path to better performance, the pure and precise MXG X-Series signal generators are fine-tuned to be your “golden transmitter” in R&D. Whether you’re pushing for a linear RF chain or an optimized link budget, the analog and vector MXG models deliver the performance and capabilities you need: phase noise, ACPR, channel coding, and more.

  • Take your designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
  • Drive power amplifiers & characterize nonlinear behavior with industry-leading ACPR & output power
  • Test wideband devices with factory-equalized 160 MHz RF bandwidth
  • Reduce the time spent on signal creation with Signal Studio software, including LTE, WLAN & GNSS
  • Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance
See downloads for more details
Installed Options
503Frequency range, 9 kHz to 3 GHz
656ARB baseband generator (80 MHz RF bandwidth, 32 MSa)
UNVEnhanced dynamic range
UNZFast switching
See downloads for more details
Addable Options
006Instrument security and removable memory card
009Internal solid state memory
012LO in/out for phase coherency
022Upgrade baseband generator memory from 32 Msa to 512 Msa
023Upgrade baseband generator memory from 32 Msa to 1 Gsa
043
099Expanded license key upgradability
1EAHigh output power
1ELDifferential I/Q outputs
1EQLow specified power (less than -110 dBm)
1ERFlexible reference input (1-50 MHz)
221Waveform license 5-pack1
222Waveform license 5-pack2
223Waveform license 5-pack3
224Waveform license 5-pack4
225Waveform license 5-pack5
226Waveform license 5-pack6
227Waveform license 5-pack7
228Waveform license 5-pack8
229Waveform license 5-pack9
250Waveform license 50-pack1
251Waveform license 50-pack2
252Waveform license 50-pack3
253Waveform license 50-pack4
254Waveform license 50-pack5
255Waveform license 50-pack6
256Waveform license 50-pack7
257Waveform license 50-pack8
258Waveform license 50-pack9
259Waveform license 50-pack10
303Multifunction generator
656ARB baseband generator (80 MHz RF bandwidth, 32 MSa)
657Upgrade baseband generator to 160 MHz RF bandwidth
660Upgrade baseband generator with real-time capability
A6JANSI Z540-1-1994 Calibration
N5180302BAvionics VOR/ILS
N5180320BPulse train generator
N5180403BCalibrated AWGN
N5180430BMulti-tone and 2-tone
N5180431BCustom digital modulation
N5180432BPhase noise impairment
N5180UN7BInternal BER Analyzer
N6171A-M01MATLAB-Basic Package, individual license - node-locked
N6171A-M02MATLAB-Standard Package, individual license - node-locked
N6171A-M03MATLAB-Advanced Package, individual license - node-locked
N7600EMBCSignal Studio for W-CDMA/HSPA+, waveform playback
N7601EMBCSignal Studio for cdma2000/1xEV-DO, waveform playback
N7602EMBCSignal Studio for GSM/EDGE/Evo, waveform playback
N7605EMBCSignal Studio for Real-time Fading, waveform playback
N7606EMBCSignal Studio for Bluetooth, waveform playback
N7607EMBCSignal Studio for DFS Radar Profiles, waveform playback
N7608EMBCSignal Studio Pro for Custom Modulation, waveform playback
N7609EMBCSignal Studio for Global Navigation Satellite System (GNSS), waveform playback
N7610EMBCSignal Studio for IoT, waveform playback
N7611EMBCSignal Studio for broadcast radio, waveform playback
N7612EMBCSignal Studio for TD-SCDMA/HSPA, waveform playback
N7614EMBCSignal Studio for power amplifier test, waveform playback
N7615EMBCSignal Studio for mobile WiMAX, waveform playback
N7617EMBCSignal Studio for WLAN 802.11, waveform playback
N7620B-3FPConnect to N5172B/N5182B EXG/MXG, fixed perpetual license
N7620B-EFPBasic pulse building - pulse patterns, fixed perpetual license
N7620B-QFPAdvanced pulse building - antenna and PRI, fixed perpetual license
N7621B-3FPConnect to N5182 MXG, N5172 EXG, fixed perpetual license
N7621B-EFPEnhanced Multitone, fixed perpetual license
N7621B-FFPNoise Power Ratio (NPR), fixed perpetual license
N7623EMBCSignal Studio for digital video, waveform playback
N7624EMBCSignal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback
N7625EMBCSignal Studio for LTE/LTE-Advanced TDD, waveform playback
N7626EMBCSignal Studio for V2X, waveform playback
N7630EMBCSignal Studio Pro for Pre-5G, waveform playback
N7631EMBCSignal Studio Pro for 5G NR, waveform playback
N7640EMBCSignal Studio for LMR, waveform playback
FRQFrequency extender connectivity
UNTAM, FM, phase modulation
UNVEnhanced dynamic range
UNWNarrow pulse modulation
UNZFast switching

Request a customized version of this model by requesting a Custom Quote

See downloads for more details
Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results